Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.115 Vs (max) (V) 30 Vs (min) (V) 3.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 5.1 Input bias current (±) (max) (nA) 100 Rail-to-rail No Rating Automotive Operating temperature range (°C) -40 to 125 Features Strobe, Vos Adj Pin VICR (max) (V) 28 VICR (min) (V) 0.5
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.115 Vs (max) (V) 30 Vs (min) (V) 3.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 5.1 Input bias current (±) (max) (nA) 100 Rail-to-rail No Rating Automotive Operating temperature range (°C) -40 to 125 Features Strobe, Vos Adj Pin VICR (max) (V) 28 VICR (min) (V) 0.5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Fast Response Times
  • Strobe Capability
  • Maximum Input Bias Current . . . 150 nA
  • Maximum Input Offset Current . . . 20 nA
  • Can Operate From Single 5-V Supply
  • Qualified for Automotive Applications
  • Fast Response Times
  • Strobe Capability
  • Maximum Input Bias Current . . . 150 nA
  • Maximum Input Offset Current . . . 20 nA
  • Can Operate From Single 5-V Supply

The LM211 is a single high-speed voltage comparator. This device is designed to operate from a wide range of power-supply voltages, including ±15-V supplies for operational amplifiers and 5-V supplies for logic systems. The output levels are compatible with most TTL and MOS circuits. This comparator is capable of driving lamps or relays and switching voltages up to 50 V at 50 mA. All inputs and outputs can be isolated from system ground. The outputs can drive loads referenced to ground, VCC+, or VCC-. Offset balancing and strobe capabilities are available, and the outputs can be wire-OR connected. If the strobe is low, the output is in the off state, regardless of the differential input.

The LM211 is a single high-speed voltage comparator. This device is designed to operate from a wide range of power-supply voltages, including ±15-V supplies for operational amplifiers and 5-V supplies for logic systems. The output levels are compatible with most TTL and MOS circuits. This comparator is capable of driving lamps or relays and switching voltages up to 50 V at 50 mA. All inputs and outputs can be isolated from system ground. The outputs can drive loads referenced to ground, VCC+, or VCC-. Offset balancing and strobe capabilities are available, and the outputs can be wire-OR connected. If the strobe is low, the output is in the off state, regardless of the differential input.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Differential Comparator With Strobes datasheet (Rev. A) 30 Apr 2008
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos