LM25010

ACTIVE

6-42V Wide Vin, 1A, Constant On-Time Non-Synchronous Buck Regulator

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 6 Vin (max) (V) 42 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 37 Iq (typ) (µA) 645 Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 6 Vin (max) (V) 42 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 37 Iq (typ) (µA) 645 Duty cycle (max) (%) 99
HTSSOP (PWP) 14 32 mm² 5 x 6.4 WSON (DPR) 10 16 mm² 4 x 4
  • LM25010-Q1 Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device Temperature Grade 0: –40°C to 150°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Wide 6-V to 42-V Input Voltage Range
  • Valley Current Limiting at 1.25 A
  • Programmable Switching Frequency Up To 1 MHz
  • Integrated N-Channel Buck Switch
  • Integrated High Voltage Bias Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency With Line
    and Load Variations
  • Adjustable Output Voltage
  • 2.5 V, ±2% Feedback Reference
  • Programmable Soft Start
  • Thermal Shutdown
  • LM25010-Q1 Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device Temperature Grade 0: –40°C to 150°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Wide 6-V to 42-V Input Voltage Range
  • Valley Current Limiting at 1.25 A
  • Programmable Switching Frequency Up To 1 MHz
  • Integrated N-Channel Buck Switch
  • Integrated High Voltage Bias Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency With Line
    and Load Variations
  • Adjustable Output Voltage
  • 2.5 V, ±2% Feedback Reference
  • Programmable Soft Start
  • Thermal Shutdown

The LM25010 features all the functions needed to implement a low-cost, efficient, buck regulator capable of supplying in excess of 1-A load current. This high voltage regulator integrates an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The constant ON-time regulation scheme requires no loop compensation resulting in fast load transient response and simplified circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

The LM25010 features all the functions needed to implement a low-cost, efficient, buck regulator capable of supplying in excess of 1-A load current. This high voltage regulator integrates an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The constant ON-time regulation scheme requires no loop compensation resulting in fast load transient response and simplified circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM25010, LM25010-Q1 42-V, 1-A Step-Down Switching Regulator datasheet (Rev. E) PDF | HTML 24 May 2016
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
White paper Buck regulator topologies for wide input/output voltage differentials (Rev. A) 15 Sep 2016
EVM User's guide AN-1431 LM25010 Evaluation Board (Rev. A) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25010EVAL — Evaluation Boards for 42V, 1.0A Wide Vin Step-Down Switching Regulator

LM25010 42V, 1.0A Step-Down Switching Regulator

User guide: PDF
Not available on TI.com
Simulation model

LM5010A PSpice Transient Model

SNVM493.ZIP (39 KB) - PSpice Model
Simulation model

LM5010A Unencrypted PSpice Transient Model

SNVM976.ZIP (4 KB) - PSpice Model
Calculation tool

LM25010QUICK-CALC — LM25010 Quick Start Calculator

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos