A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TLV1872 ACTIVE 40V split-supply ground-sensing comparator 40V upgrade with ±20V supply capabilities in smaller package

Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.08 Vs (max) (V) 36 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 4 Input bias current (±) (max) (nA) 1000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 VICR (max) (V) 34 VICR (min) (V) 2
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.08 Vs (max) (V) 36 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 4 Input bias current (±) (max) (nA) 1000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 VICR (max) (V) 34 VICR (min) (V) 2
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Two Independent Comparators
  • Operates from a Single 5-V Supply
  • Typically 80-ns Response Time at ±15 V
  • Minimum Fan-out of 2 Each Side
  • Maximum Input Current of 1 µA Over
    Temperature
  • Inputs and Outputs can be Isolated from System
    Ground
  • High Common-Mode Slew Rate

All trademarks are the property of their respective owners.

  • Two Independent Comparators
  • Operates from a Single 5-V Supply
  • Typically 80-ns Response Time at ±15 V
  • Minimum Fan-out of 2 Each Side
  • Maximum Input Current of 1 µA Over
    Temperature
  • Inputs and Outputs can be Isolated from System
    Ground
  • High Common-Mode Slew Rate

All trademarks are the property of their respective owners.

The LM119 series are precision high-speed dual comparators fabricated on a single monolithic chip. They are designed to operate over a wide range of supply voltages down to a single 5-V logic supply and ground. They have higher gain and lower input currents than devices such as the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL, and TTL, as well as capable of driving lamps and relays at currents of up to 25 mA.

The LM319A offers improved precision over the standard LM319, with tighter tolerances on offset voltage, offset current, and voltage gain.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 series are fully specified for power supplies up to ±15 V. The series features faster response than the LM111, at the expense of higher power dissipation. However, the high-speed, wide operating voltage range and low package count make the LM119 more versatile than older devices such as the LM711.

The LM119 is specified from –55°C to +125°C, the LM219 is specified from –25°C to +85°C, and the LM319A and LM319 are specified from 0°C to +70°C.

The LM119 series are precision high-speed dual comparators fabricated on a single monolithic chip. They are designed to operate over a wide range of supply voltages down to a single 5-V logic supply and ground. They have higher gain and lower input currents than devices such as the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL, and TTL, as well as capable of driving lamps and relays at currents of up to 25 mA.

The LM319A offers improved precision over the standard LM319, with tighter tolerances on offset voltage, offset current, and voltage gain.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 series are fully specified for power supplies up to ±15 V. The series features faster response than the LM111, at the expense of higher power dissipation. However, the high-speed, wide operating voltage range and low package count make the LM119 more versatile than older devices such as the LM711.

The LM119 is specified from –55°C to +125°C, the LM219 is specified from –25°C to +85°C, and the LM319A and LM319 are specified from 0°C to +70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMx19 High Speed Dual Comparator datasheet (Rev. B) PDF | HTML 12 Jan 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-828 Increasing the High Speed Torque of Bipolar Stepper Motors (Rev. B) 06 May 2013
More literature Die D/S LM319 MDA MWA High Speed Dual Comparator (Rev. A) 26 Nov 2012
Application note AN-293 Control Applications of CMOS DACs 10 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos