Home Power management Voltage references Shunt voltage references

LM385B-2.5

ACTIVE

2.5-V, 1%, 70°C, micropower voltage reference

Product details

VO (V) 2.5 Initial accuracy (max) (%) 1.5 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 8 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 20
VO (V) 2.5 Initial accuracy (max) (%) 1.5 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 8 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 20
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Operating Current Range 20 µA to 20 mA
  • 1.5% and 3% Initial Voltage Tolerance
  • Reference Impedance
    • LM385 1 Ω Maximum at 25°C
    • All Devices 1.5 Ω Maximum Over Full Temperature Range
  • Very Low Power Consumption
  • Operating Current Range 20 µA to 20 mA
  • 1.5% and 3% Initial Voltage Tolerance
  • Reference Impedance
    • LM385 1 Ω Maximum at 25°C
    • All Devices 1.5 Ω Maximum Over Full Temperature Range
  • Very Low Power Consumption

The LMx85-2.5 and LM385B are micropower, two-terminal, band-gap voltage references that operate over a 20-µA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.

The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.

The extremely low power drain of this series makes these devices useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range of these voltage references allows them to replace older references with tighter-tolerance parts.

The LMx85-2.5 and LM385B are micropower, two-terminal, band-gap voltage references that operate over a 20-µA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.

The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.

The extremely low power drain of this series makes these devices useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range of these voltage references allows them to replace older references with tighter-tolerance parts.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4030 ACTIVE Ultra-high-precision shunt voltage reference LM4030 offers high output voltage accuracy with temperature drift down to 10 ppm/°C.
LM4050-N ACTIVE 50-ppm/°C precision micropower shunt voltage reference LM4050-N offers fixed voltage option at higher initial accuracy and much lower 50 ppm/°C temperature drift.
Similar functionality to the compared device
LM385-2.5 ACTIVE 2.5-V, 2%, 70°C, micropower voltage reference For cost optimized designs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMx85-2.5, LM385B-2.5 Micropower Voltage References datasheet (Rev. L) PDF | HTML 16 Feb 2018
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos