LM3900

ACTIVE

Quadruple Norton operational amplifier

alarmNotifications Order now

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail No GBW (typ) (MHz) 2.5 Slew rate (typ) (V/µs) 20 Iq per channel (typ) (mA) 1.55 Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 200000 Iout (typ) (A) 0.01 Architecture Bipolar
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail No GBW (typ) (MHz) 2.5 Slew rate (typ) (V/µs) 20 Iq per channel (typ) (mA) 1.55 Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 200000 Iout (typ) (A) 0.01 Architecture Bipolar
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Wide Range of Supply Voltages, Single or Dual Supplies
  • Wide Bandwidth
  • Large Output Voltage Swing
  • Output Short-Circuit Protection
  • Internal Frequency Compensation
  • Low Input Bias Current
  • Designed to Be Interchangeable With National Semiconductor LM2900 and LM3900, Respectively

  • Wide Range of Supply Voltages, Single or Dual Supplies
  • Wide Bandwidth
  • Large Output Voltage Swing
  • Output Short-Circuit Protection
  • Internal Frequency Compensation
  • Low Input Bias Current
  • Designed to Be Interchangeable With National Semiconductor LM2900 and LM3900, Respectively

These devices consist of four independent, high-gain frequency-compensated Norton operational amplifiers that were designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies is also possible. The low supply current drain is essentially independent of the magnitude of the supply voltage. These devices provide wide band- width and large output voltage swing.

The LM2900 is characterized for operation from -40°C to 85°C, and the LM3900 is characterized for operation from 0°C to 70°C.

These devices consist of four independent, high-gain frequency-compensated Norton operational amplifiers that were designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies is also possible. The low supply current drain is essentially independent of the magnitude of the supply voltage. These devices provide wide band- width and large output voltage swing.

The LM2900 is characterized for operation from -40°C to 85°C, and the LM3900 is characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple Operational Amplifiers datasheet 01 Sep 1990

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​