Home Power management Voltage references Series voltage references

LM4120

OBSOLETE

1.2-V & adjustable, 0.2% 50-ppm/°C drift precision series voltage reference with enable pin

alarmNotifications Order now
LM4120 is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
REF4132 ACTIVE 12-ppm/°C low-noise low-power precision voltage reference Higher accuracy, better temperature coefficient and quiescent current
Similar functionality to the compared device
REF35 ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference Replacement

Product details

VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.048, 4.1, 5 Initial accuracy (max) (%) 0.2, 0.5 Temp coeff (max) (ppm/°C) 50 Vin (min) (V) 2 Vin (max) (V) 12 Iq (typ) (mA) 0.16 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 20 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 2
VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.048, 4.1, 5 Initial accuracy (max) (%) 0.2, 0.5 Temp coeff (max) (ppm/°C) 50 Vin (min) (V) 2 Vin (max) (V) 12 Iq (typ) (mA) 0.16 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 20 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 2
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Small SOT23-5 Package
  • Low Dropout Voltage: 120 mV Typical at 1 mA
  • High Output Voltage Accuracy: 0.2%
  • Source and Sink Current Output: ±5 mA
  • Supply Current: 160 µA Typical
  • Low Temperature Coefficient: 50 ppm/°C
  • Enable Pin
  • Fixed Output Voltages: 1.8, 2.048, 2.5, 3, 3.3,
    4.096, and 5 V
  • Industrial Temperature Range: −40°C to 85°C
  • (For Extended Temperature Range, −40°C to
    125°C, Contact TI)
  • Small SOT23-5 Package
  • Low Dropout Voltage: 120 mV Typical at 1 mA
  • High Output Voltage Accuracy: 0.2%
  • Source and Sink Current Output: ±5 mA
  • Supply Current: 160 µA Typical
  • Low Temperature Coefficient: 50 ppm/°C
  • Enable Pin
  • Fixed Output Voltages: 1.8, 2.048, 2.5, 3, 3.3,
    4.096, and 5 V
  • Industrial Temperature Range: −40°C to 85°C
  • (For Extended Temperature Range, −40°C to
    125°C, Contact TI)

The LM4120 device is a precision low-power, low dropout bandgap voltage reference with up to 5-mA output current source and sink capability.

This series reference operates with input voltages as low as 2 V and up to 12 V, consuming 160-µA (typical) supply current. In power-down mode, device current drops to less than 2 µA.

The LM4120 comes in two grades (A and Standard) and seven voltage options for greater flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a temperature coefficient of 50 ppm/°C ensured from −40°C to 125°C.

The very low dropout voltage, low supply current, and power-down capability of the LM4120 make this product an ideal choice for battery-powered and portable applications.

The device performance is ensured over the industrial temperature range (−40°C to 85°C), while certain specifications are ensured over the extended temperature range (−40°C to 125°C). Contact TI for full specifications over the extended temperature range. The LM4120 is available in a standard 5-pin SOT-23 package.

The LM4120 device is a precision low-power, low dropout bandgap voltage reference with up to 5-mA output current source and sink capability.

This series reference operates with input voltages as low as 2 V and up to 12 V, consuming 160-µA (typical) supply current. In power-down mode, device current drops to less than 2 µA.

The LM4120 comes in two grades (A and Standard) and seven voltage options for greater flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a temperature coefficient of 50 ppm/°C ensured from −40°C to 125°C.

The very low dropout voltage, low supply current, and power-down capability of the LM4120 make this product an ideal choice for battery-powered and portable applications.

The device performance is ensured over the industrial temperature range (−40°C to 85°C), while certain specifications are ensured over the extended temperature range (−40°C to 125°C). Contact TI for full specifications over the extended temperature range. The LM4120 is available in a standard 5-pin SOT-23 package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4120 Precision Micropower Low Dropout Voltage Reference datasheet (Rev. F) PDF | HTML 17 Mar 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location