LM5141-Q1

ACTIVE

Automotive wide-input 2.2-MHz low-IQ synchronous buck controller

Product details

Vin (min) (V) 3.8 Vin (max) (V) 65 Iout (max) (A) 30 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Buck Rating Automotive Vout (min) (V) 1.5 Vout (max) (V) 15 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO Fixed Iq (typ) (µA) 35 Duty cycle (max) (%) 78 Number of phases 1 TI functional safety category Functional Safety-Capable
Vin (min) (V) 3.8 Vin (max) (V) 65 Iout (max) (A) 30 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Buck Rating Automotive Vout (min) (V) 1.5 Vout (max) (V) 15 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO Fixed Iq (typ) (µA) 35 Duty cycle (max) (%) 78 Number of phases 1 TI functional safety category Functional Safety-Capable
VQFN (RGE) 24 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • VIN: 3.8 V to 65 V (70 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V to 15 V with ±0.8% Accuracy
  • Fixed 2.2-MHz or 440-kHz Switching Frequency with ±5% Accuracy
  • High-Side and Low-Side Gate Drive With Slew-Rate Control
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Optional Synchronization to an External Clock
  • Optional Spread Spectrum
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75-mV Current Limit Threshold with ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power-Good Indication Output
  • Selectable Diode Emulation or Forced Pulse-Width Modulation
  • 24-pin VQFN Package With Wettable Flanks
  • Create a Custom Design Using the LM5141-Q1 With the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • VIN: 3.8 V to 65 V (70 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V to 15 V with ±0.8% Accuracy
  • Fixed 2.2-MHz or 440-kHz Switching Frequency with ±5% Accuracy
  • High-Side and Low-Side Gate Drive With Slew-Rate Control
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Optional Synchronization to an External Clock
  • Optional Spread Spectrum
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75-mV Current Limit Threshold with ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power-Good Indication Output
  • Selectable Diode Emulation or Forced Pulse-Width Modulation
  • 24-pin VQFN Package With Wettable Flanks
  • Create a Custom Design Using the LM5141-Q1 With the WEBENCH® Power Designer

The LM5141-Q1 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease-of-loop compensation. The LM5141-Q1 features slew rate control to simplify the compliance with CISPR and automotive EMI requirements.

The LM5141-Q1 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate drivers with slew rate Control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM5141-Q1 operates in skip cycle mode for improved low power efficiency. The LM5141-Q1 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.

The LM5141-Q1 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease-of-loop compensation. The LM5141-Q1 features slew rate control to simplify the compliance with CISPR and automotive EMI requirements.

The LM5141-Q1 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate drivers with slew rate Control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM5141-Q1 operates in skip cycle mode for improved low power efficiency. The LM5141-Q1 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5141QRGEVM — LM5141QRG Synchronous Buck Converter Evaluation Module

The LM5141QRGEVM evaluation board provides a fully functional buck power supply, employing peak current mode control. The evaluation board provides a 5.0V @ 5A. The nonomal input voltage range is 8V-18V.
User guide: PDF
Not available on TI.com
Simulation model

LM5141-Q1 and LM25141-Q1 PSpice Transient Model (Rev. A)

SNVMAU4A.ZIP (123 KB) - PSpice Model
Calculation tool

LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

Welcome to the LM5141-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5141-Q1 65-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an optimized design (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module
Reference designs

TIDA-01413 — ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP15019 — Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5141-Q1

PMP15019 uses the LM5141-Q1 low Iq synchronous buck controller as the centerpiece of a high current automotive DC/DC power supply. The PMP15019 operates over the input voltage range of VOUT + 0.5V to 42V. The EVM provides a 5.0V output (default) with a maximum load current of 15A, 20A (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21795 — Automotive EMI and thermally optimized synchronous buck converter reference design

This reference design is an EMI and thermally optimized synchronous buck converter for automotive applications. The circuit is powered from the nominal 12-V battery to provide an output voltage of 3.3 V at 8 A. The design uses a synchronous buck controller operating at a switching frequency of 440 (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP15041 — 25W Automotive Start-Stop Reference Design Operating at 2.2 MHz

Automotive 12V batteries typically operate in the range of 9V-16V. However this voltage can vary widely due to transient conditions such as cold crank and load dump. This reference design creates a well-regulated 25W (5V,5A) output, regardless of large input voltage transients, utilizing the (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20682 — Synchronous Buck Converter for Automotive Cluster Reference Design

PMP20682 is a synchronous buck converter reference design utilizing the LM5141-Q1 synchronous buck controller I.C. The design accepts an input voltage of 5V to 40V and provides a 3.3V output capable of supplying 10A of current to the load. An EMI filter is incorporated on the input. Optional (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20818 — 137W Holdup Converter for Storage Server Reference Design

PMP20818 is a holdup reference design that uses the LM3481 non-synchronous boost and LM5141-Q1 synchronous buck controllers. When the 12V input supply is available, the buck converter is disabled, and the boost converter charges a capacitive holdup bank. In the event of a power outage, the boost (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30339 — Automotive Synchronous Buck With 3.3V @ 12.0A Reference Design

This automotive single-phase synchronous buck converter provides 3.3 V at 12 A from an input voltage range of 9 V to 18 V. The extended input voltage range for short-time operation is 4.5 V to 32 V.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos