LM5150-Q1
Automotive 1.5-V to 42-V VIN, low IQ boost controller with 6.8V, 7.5V, 8.5V, 10.5V output options
A newer version of this product is available
Same functionality with different pin-out to the compared device
LM5150-Q1
- AEC-Q100 qualified:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Capable
- Wide VIN input range from 1.5 V to 42 V when VOUT ≥ 5 V (65-V absolute maximum)
- Low shutdown current (IQ ≤ 5 µA)
- Low standby current (IQ ≤ 15 µA)
- Four programmable output voltage options and two selectable configurations
- 6.8 V, 7.5 V, 8.5 V, or 10.5 V
- Start-stop or e-call configurations
- Adjustable switching frequency from 220 kHz to 2.3 MHz
- Automatic wake-up and standby mode transition
- Optional clock synchronization
- Boost status indicator
- 1.5-A peak MOSFET gate driver
- Adjustable cycle-by-cycle current limit
- Thermal shutdown
- 16-pin WQFN with wettable and non-wettable flank options
- Create a custom design using the LM5150-Q1 with the WEBENCH Power Designer
The LM5150-Q1 device is a wide input range automatic boost controller. The device is suitable for use as a pre-boost converter which maintains the output voltage from a vehicle battery during automotive cranking or from a back-up battery during the loss of vehicle battery.
The LM5150-Q1 switching frequency is programmed by a resistor from 220 kHz to 2.3 MHz. Fast switching (≥ 2.2 MHz) minimizes AM band interference and allows for a small solution size and fast transient response.
The LM5150-Q1 operates in low IQ standby mode when the input or output voltage is above the preset standby thresholds and automatically wakes up when the output voltage drops below the preset wake-up threshold.
The device transients in and out of the low IQ standby mode to extend battery life at light load. A single resistor programs the target output regulation voltage as well as the configuration. Additional features include low shutdown current, boost status indicator, adjustable cycle-by-cycle current limit, and thermal shutdown.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5150-Q1 Wide VIN Automotive Low IQ Boost Controller datasheet (Rev. C) | PDF | HTML | 05 Oct 2021 |
Functional safety information | LM5150x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution | 22 May 2020 | ||
Technical article | How to minimize pre-boost converter undershoot when automotive battery voltage dro | PDF | HTML | 14 Nov 2017 | |
Application brief | Improve DC/DC Regulator EMI for Free with Optimized Power Stage Layout | 13 Nov 2017 | ||
EVM User's guide | LM5150RUMEVM User's Guide | 14 Aug 2017 | ||
EVM User's guide | LM5150RUMHDEVM User's Guide | 14 Aug 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5150RUMEVM — LM5150RUM Evaluation Module
The LM5150RUMEVM evaluation module (EVM) is designed to supply a minimum voltage from a vehicle battery during cranking and provides the design engineer with a fully functional boost converter to evaluate the LM5150 Wide VIN Automotive Low IQ Boost Controller IC.
The EVM requires minimum 5V at the (...)
LM5150RUMHDEVM — LM5150RUMHDEVM Evaluation Module
The LM5150RUMHDEVM evaluation module (EVM) is designed to supply a minimum voltage from a vehicle battery during cranking, and demonstrates a high density layout design example using the LM5150 Wide VIN Automotive Low IQ Boost Controller IC.
The EVM requires minimum 5V at the output to start up (...)
PMP30236 — Automotive Pre-Boost Reference Design with 10.5V @ 3.0A
TIDA-01628 — Reference design for automotive cluster driver notification functions
PMP30267 — Automotive Power Reference Design for Infotainment Systems
PMP21152 — Smart OR-ing boost converter reference design for automotive eCall
PMP30548 — Small automotive front-end 16-W power reference design
PMP15041 — 25W Automotive Start-Stop Reference Design Operating at 2.2 MHz
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RUM) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.