Product details

Function General-purpose timer Iq (typ) (mA) 3 Rating Military Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 16 Supply voltage (min) (V) 4.5
Function General-purpose timer Iq (typ) (mA) 3 Rating Military Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 16 Supply voltage (min) (V) 4.5
WAFERSALE (YS) See data sheet
  • Direct Replacement for SE555/NE555
  • Timing from Microseconds through Hours
  • Operates in Both Astable and Monostable Modes
  • Adjustable Duty Cycle
  • Output Can Source or Sink 200 mA
  • Output and Supply TTL Compatible
  • Temperature Stability Better than 0.005% per °C
  • Normally On and Normally Off Output
  • Available in 8-pin VSSOP Package
  • Direct Replacement for SE555/NE555
  • Timing from Microseconds through Hours
  • Operates in Both Astable and Monostable Modes
  • Adjustable Duty Cycle
  • Output Can Source or Sink 200 mA
  • Output and Supply TTL Compatible
  • Temperature Stability Better than 0.005% per °C
  • Normally On and Normally Off Output
  • Available in 8-pin VSSOP Package

The LM555-MIL is a highly stable device for generating accurate time delays or oscillation. Additional terminals are provided for triggering or resetting if desired. In the time delay mode of operation, the time is precisely controlled by one external resistor and capacitor. For a stable operation as an oscillator, the free running frequency and duty cycle are accurately controlled with two external resistors and one capacitor. The circuit may be triggered and reset on falling waveforms, and the output circuit can source or sink up to 200 mA or drive TTL circuits.

The LM555-MIL is a highly stable device for generating accurate time delays or oscillation. Additional terminals are provided for triggering or resetting if desired. In the time delay mode of operation, the time is precisely controlled by one external resistor and capacitor. For a stable operation as an oscillator, the free running frequency and duty cycle are accurately controlled with two external resistors and one capacitor. The circuit may be triggered and reset on falling waveforms, and the output circuit can source or sink up to 200 mA or drive TTL circuits.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM555-MIL Timer datasheet PDF | HTML 13 Jun 2017
Application note HS Load/Line Transient Jigs and App Rpt for Testing POL Regulators 30 Apr 2013
Application note AN-694 A DMOS 3A, 55V, H-Bridge: The LMD18200 (Rev. C) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WAFERSALE (YS)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos