LM63635-Q1
Automotive, 3.5V to 36V, 3.25A step-down voltage converter with spread spectrum
LM63635-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional Safety-Capable
- Supports automotive system requirements
- Input voltage range: 3.5V to 36V
- Short minimum on-time of 50ns
- Good EMI performance
- Psuedo-random spread spectrum
- Compatible with CISPR 25
- Low operating quiescent current of 23µA
- Junction temperature range –40°C to +150°C
- High design flexibility
- Pin selectable VOUT: 3.3V, 5V, adjustable 1V to 20V
- Output current: 3.25A
- Pin selectable frequency: 400kHz, 2.1MHz, adjustable 250kHz to 2200kHz
- Pin selectable FPWM, AUTO, sync modes
- Pin compatible with: LM63610-Q1, LM63615-Q1, LM63625-Q1
- TSSOP: Thermally-enhanced package
- Small design size
- As small as: 14mm × 14mm for 3.25A, 2.2MHz with WSON package
- Highly integrated design
- Low component count
The LM63635-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter designed for rugged automotive applications. The LM63635-Q1 can drive up to 3.25A of load current from an input of up to 36V for WSON package and 32V for HTSSOP package. The converter has high light load efficiency and output accuracy in a small design size. Features such as a RESET flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load improves efficiency while maintaining tight load regulation. Integration eliminates many external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LM63635-Q1 is available in both the HTSSOP 16-pin power package, with PowerPAD™ integrated circuit package, and the WSON 12-pin power package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AWR2544LOPEVM — AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC
AWR2944EVM — AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
The AWR2944 evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944 mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately).
The AWR2944EVM kit contains everything required to start developing software for the on-chip C66x (...)
LM63625EVM — 3.5-V to 36-V, 2.5-A synchronous step-down converter evaluation module
LM63635DNEVM — LM63635DN evaluation module for 3.5-V to 36-V, 3.25-A step-down voltage converter with spread spectr
LM63635EVM — 3.5-A synchronous step-down converter evaluation module
The LM63635 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM63635 synchronous step-down converter.
LM63635QDRREVM — Evaluation module for 3.5-V to 36-V, 3.25-A step-down voltage converter with spread spectrum
PMP30930 — EMI-optimized buck reference design
The three boards are labeled
- PMP30930 Part A (using LM63635-Q1, PW package)
- PMP30930 Part B (using LM63635-Q1, DR package)
- PMP30930 Part C (Using LM61460-Q1)
PMP21939 — Four-output synchronous buck reference design for automotive telematics control units
PMP30670 — Automotive wide VIN front-end reference design for digital cockpit processing units
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 16 | Ultra Librarian |
WSON (DRR) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.