Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 Iout (typ) (A) 4 GBW (typ) (MHz) 5.5 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 10 Offset drift (typ) (V/°C) 0.000025 Iq per channel (typ) (mA) 18 Features Decompensated Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 2000000 CMRR (typ) (dB) 90 Rail-to-rail No Architecture Bipolar
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 Iout (typ) (A) 4 GBW (typ) (MHz) 5.5 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 10 Offset drift (typ) (V/°C) 0.000025 Iq per channel (typ) (mA) 18 Features Decompensated Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 2000000 CMRR (typ) (dB) 90 Rail-to-rail No Architecture Bipolar
TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-220 (NEB) 5 86.0552 mm² 10.16 x 8.47
  • 3A Current Capability
  • AVO Typically 90 dB
  • 5.5 MHz Gain Bandwidth Product
  • 8 V/μs Slew Rate
  • Wide Power Bandwidth 70 kHz
  • 1 mV Typical Offset Voltage
  • Short Circuit Protection
  • Thermal Protection with Parole Circuit (100% Tested)
  • 16V–60V Supply Range
  • Wide Common Mode Range
  • Internal Output Protection Diodes
  • 90 dB Ripple Rejection
  • Plastic Power Package TO-220

All trademarks are the property of their respective owners.

  • 3A Current Capability
  • AVO Typically 90 dB
  • 5.5 MHz Gain Bandwidth Product
  • 8 V/μs Slew Rate
  • Wide Power Bandwidth 70 kHz
  • 1 mV Typical Offset Voltage
  • Short Circuit Protection
  • Thermal Protection with Parole Circuit (100% Tested)
  • 16V–60V Supply Range
  • Wide Common Mode Range
  • Internal Output Protection Diodes
  • 90 dB Ripple Rejection
  • Plastic Power Package TO-220

All trademarks are the property of their respective owners.

The LM675 is a monolithic power operational amplifier featuring wide bandwidth and low input offset voltage, making it equally suitable for AC and DC applications.

The LM675 is capable of delivering output currents in excess of 3 amps, operating at supply voltages of up to 60V. The device overload protection consists of both internal current limiting and thermal shutdown. The amplifier is also internally compensated for gains of 10 or greater.

The LM675 is a monolithic power operational amplifier featuring wide bandwidth and low input offset voltage, making it equally suitable for AC and DC applications.

The LM675 is capable of delivering output currents in excess of 3 amps, operating at supply voltages of up to 60V. The device overload protection consists of both internal current limiting and thermal shutdown. The amplifier is also internally compensated for gains of 10 or greater.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM675 Power Operational Amplifier datasheet (Rev. E) 26 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TO-220 (NDH) 5 Ultra Librarian
TO-220 (NEB) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos