Product details

Local sensor accuracy (max) 3 Type Fan Controller Operating temperature range (°C) -40 to 85 Supply voltage (min) (V) 3 Interface type SMBus Supply voltage (max) (V) 3.6 Features ALERT, PWM output, Tachometer Supply current (max) (µA) 825 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 1 Rating Catalog
Local sensor accuracy (max) 3 Type Fan Controller Operating temperature range (°C) -40 to 85 Supply voltage (min) (V) 3 Interface type SMBus Supply voltage (max) (V) 3.6 Features ALERT, PWM output, Tachometer Supply current (max) (µA) 825 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 1 Rating Catalog
WSON (DSC) 10 9 mm² 3 x 3
  • Accurately Senses Remote Diode-Connected MMBT3904 Transistors or Thermal Diodes On-Board Processors, FPGAs or ASICs
  • Accurately Senses Its Own Local Die Temperature
  • Offset Register can Adjust for a Variety of Thermal Diodes
  • Resolves Remote Temperatures up to 255.875°C
  • 10-bit Plus Sign and 11-bit Unsigned Data Formats, with 1/8°C Resolution
  • Digital Filter of Remote Data Lowers Noise and Improves Resolution to 1/32°C
  • Integrated PWM Fan Speed Control Output Supports High Resolution at 22.5kHz Frequency for 4-Pin Fans
  • Acoustic Fan Noise Reduction with User-Programmable 12-Step Lookup Table
  • LUT Transition Fine Resolution Smoothing Function
  • Tachometer Input for Measuring Fan RPM with Smart-Tach Modes for Measuring RPM of Fans when Pulse-Width-Modulating an Actual Power
  • ALERT Output for Error Event Notification
  • TCRIT Output for Critical Temperature System Shutdown
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • WSON Packages

All trademarks are the property of their respective owners.

  • Accurately Senses Remote Diode-Connected MMBT3904 Transistors or Thermal Diodes On-Board Processors, FPGAs or ASICs
  • Accurately Senses Its Own Local Die Temperature
  • Offset Register can Adjust for a Variety of Thermal Diodes
  • Resolves Remote Temperatures up to 255.875°C
  • 10-bit Plus Sign and 11-bit Unsigned Data Formats, with 1/8°C Resolution
  • Digital Filter of Remote Data Lowers Noise and Improves Resolution to 1/32°C
  • Integrated PWM Fan Speed Control Output Supports High Resolution at 22.5kHz Frequency for 4-Pin Fans
  • Acoustic Fan Noise Reduction with User-Programmable 12-Step Lookup Table
  • LUT Transition Fine Resolution Smoothing Function
  • Tachometer Input for Measuring Fan RPM with Smart-Tach Modes for Measuring RPM of Fans when Pulse-Width-Modulating an Actual Power
  • ALERT Output for Error Event Notification
  • TCRIT Output for Critical Temperature System Shutdown
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • WSON Packages

All trademarks are the property of their respective owners.

The LM96063 is remote diode temperature sensors with integrated fan control that includes remote diode sensing. The LM96063 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's.

The LM96063 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed is a combination of the remote temperature reading, the lookup table and register settings. The 12-step Lookup Table (LUT) enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise. In addition a fully programmable ramping function has been added to allow smooth transitions between LUT setpoints.

The LM96063 is targeted mainly for a transistor MMBT3904 used as thermal diodes or thermal diodes found in many FPGAs, ASICs, and processors on SOI processes. The LM96163 is identical to the LM96063 except the TruTherm BJT Beta compensation is enabled at power up that is targeted for thermal diodes found on popular processors using bulk non SOI processes.

The LM96063 is remote diode temperature sensors with integrated fan control that includes remote diode sensing. The LM96063 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's.

The LM96063 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed is a combination of the remote temperature reading, the lookup table and register settings. The 12-step Lookup Table (LUT) enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise. In addition a fully programmable ramping function has been added to allow smooth transitions between LUT setpoints.

The LM96063 is targeted mainly for a transistor MMBT3904 used as thermal diodes or thermal diodes found in many FPGAs, ASICs, and processors on SOI processes. The LM96163 is identical to the LM96063 except the TruTherm BJT Beta compensation is enabled at power up that is targeted for thermal diodes found on popular processors using bulk non SOI processes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM96063 Remote Diode Digital Temperature Sensor with Integrated Fan Control datasheet (Rev. B) 22 Mar 2013
EVM User's guide LM63LM64LM96x63EVM User's Guide 15 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM63LM64LM96X63EVM — LM63LM64LM96x63EVM - Evaluation Module for Remote Diode Digital Temperature Sensor with Fan Control

The LM63LM64LM96x63EVM evaluation module (EVM) enables designers to immediately start evaluating the operation and performance of the LM63, LM64, LM96063, and LM96163 remote digital temperature sensor / fan controller family of ICs. All four devices can be evaluated by clicking on the appropriate (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos