LME49600

ACTIVE

1-channel, 110-MHz, high-fidelity, high-current headphone buffer

alarmNotifications Order now

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 Slew rate (typ) (V/µs) 2000 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 60 Iq per channel (typ) (mA) 14 Vn at 1 kHz (typ) (nV√Hz) 3 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.25 Architecture Voltage FB CMRR (typ) (dB) 0 Input bias current (max) (pA) 5000000
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 Slew rate (typ) (V/µs) 2000 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 60 Iq per channel (typ) (mA) 14 Vn at 1 kHz (typ) (nV√Hz) 3 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.25 Architecture Voltage FB CMRR (typ) (dB) 0 Input bias current (max) (pA) 5000000
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Pin-Selectable Bandwidth and Quiescent Current
  • Pure Fidelity, Pure Performance
  • Short Circuit Protection
  • Thermal Shutdown
  • TO–263 Surface-Mount Package

Key Specifications

  • Low THD+N (VOUT = 3VRMS, f = 1kHz, ): 0.00003% (typ)
  • Slew Rate: 2000V/μs (typ)
  • High Output Current: 250mA (typ)
  • Bandwidth
    •  BW Pin Floating: 110MHz (typ)
    •  BW Connected to VEE: 180MHz (typ)
  • Supply Voltage Range: ±2.25V ≤ VS ≤ ±18V

All trademarks are the property of their respective owners.

  • Pin-Selectable Bandwidth and Quiescent Current
  • Pure Fidelity, Pure Performance
  • Short Circuit Protection
  • Thermal Shutdown
  • TO–263 Surface-Mount Package

Key Specifications

  • Low THD+N (VOUT = 3VRMS, f = 1kHz, ): 0.00003% (typ)
  • Slew Rate: 2000V/μs (typ)
  • High Output Current: 250mA (typ)
  • Bandwidth
    •  BW Pin Floating: 110MHz (typ)
    •  BW Connected to VEE: 180MHz (typ)
  • Supply Voltage Range: ±2.25V ≤ VS ≤ ±18V

All trademarks are the property of their respective owners.

The LME49600 is a high performance, low distortion high fidelity 250mA audio buffer. The LME49600 is designed for a wide range of applications. It can be used inside the feedback loop of op amps.

The LME49600 offers a pin-selectable bandwidth: a low current, 110MHz bandwidth mode that consumes 7.3mA and a wide 180MHz bandwidth mode that consumes 13.2mA. In both modes the LME49600 has a nominal 2000V/μs slew rate. Bandwidth is easily adjusted by either leaving the BW pin unconnected or connecting a resistor between the BW pin and the VEE pin.

The LME49600 is fully protected through internal current limit and thermal shutdown.

The LME49600 is a high performance, low distortion high fidelity 250mA audio buffer. The LME49600 is designed for a wide range of applications. It can be used inside the feedback loop of op amps.

The LME49600 offers a pin-selectable bandwidth: a low current, 110MHz bandwidth mode that consumes 7.3mA and a wide 180MHz bandwidth mode that consumes 13.2mA. In both modes the LME49600 has a nominal 2000V/μs slew rate. Bandwidth is easily adjusted by either leaving the BW pin unconnected or connecting a resistor between the BW pin and the VEE pin.

The LME49600 is fully protected through internal current limit and thermal shutdown.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BUF634A ACTIVE 210-MHz, 250-mA high-speed buffer Wider BW (240 MHz), lower Iq (8.5 mA), and higher slew rate (3,750 V/µs)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LME49600 High Performance, High Fidelity, High Current Audio Buffer datasheet (Rev. E) 04 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​