The LME49743 is a low distortion, low noise, high slew rate operational amplifier
optimized and fully specified for high performance, high fidelity applications. The LME49743 audio
operational amplifier delivers superior audio signal amplification for outstanding audio
performance. The LME49743 combines low voltage noise density (3.5nV/√Hz) and
THD+N (0.0001%) to easily satisfy demanding audio applications. To ensure that the most challenging
loads are driven without compromise, the LME49743 has a slew rate of ±12V/μs and an output current
capability of ±21mA.
The LME49743's outstanding CMRR(106dB), PSRR(98dB), and VOS
(±0.15mV) give the amplifier excellent operational amplifier DC performance.
The LME49743 has a wide supply range of ±4.0V to ±17V. Over this supply range the
LME49743’s input circuitry maintains excellent common-mode, power supply rejection, and low input
bias current. The LME49743 is unity gain stable.
The LME49743 is available in 14–lead TSSOP.
The LME49743 is a low distortion, low noise, high slew rate operational amplifier
optimized and fully specified for high performance, high fidelity applications. The LME49743 audio
operational amplifier delivers superior audio signal amplification for outstanding audio
performance. The LME49743 combines low voltage noise density (3.5nV/√Hz) and
THD+N (0.0001%) to easily satisfy demanding audio applications. To ensure that the most challenging
loads are driven without compromise, the LME49743 has a slew rate of ±12V/μs and an output current
capability of ±21mA.
The LME49743's outstanding CMRR(106dB), PSRR(98dB), and VOS
(±0.15mV) give the amplifier excellent operational amplifier DC performance.
The LME49743 has a wide supply range of ±4.0V to ±17V. Over this supply range the
LME49743’s input circuitry maintains excellent common-mode, power supply rejection, and low input
bias current. The LME49743 is unity gain stable.
The LME49743 is available in 14–lead TSSOP.