LME49860

ACTIVE

2-channel, 44-V, high-fidelity, high-performance audio op amp

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 GBW (typ) (MHz) 55 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 0.7 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 2.5 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.037 Architecture Voltage FB CMRR (typ) (dB) 120 Input bias current (max) (pA) 200000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 GBW (typ) (MHz) 55 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 0.7 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 2.5 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.037 Architecture Voltage FB CMRR (typ) (dB) 120 Input bias current (max) (pA) 200000
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (Typ)
  • SOIC or PDIP Packages

Key Specifications

  • Power Supply Voltage Range: ±2.5 to ±22V
  • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz)
    • RL = 2kΩ: 0.00003% (Typ)
    • RL = 600Ω: 0.00003% (Typ)
  • Input Noise Density: 2.7 nV/√Hz (Typ)
  • Slew Rate: ±20V/μs (Typ)
  • Gain Bandwidth Product: 55MHz (Typ)
  • Open Loop Gain (RL = 600Ω): 140dB (Typ)
  • Input Bias Current: 10nA (Typ)
  • Input Offset Voltage: 0.1mV (Typ)
  • DC Gain Linearity Error: 0.000009%

All trademarks are the property of their respective owners.

  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (Typ)
  • SOIC or PDIP Packages

Key Specifications

  • Power Supply Voltage Range: ±2.5 to ±22V
  • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz)
    • RL = 2kΩ: 0.00003% (Typ)
    • RL = 600Ω: 0.00003% (Typ)
  • Input Noise Density: 2.7 nV/√Hz (Typ)
  • Slew Rate: ±20V/μs (Typ)
  • Gain Bandwidth Product: 55MHz (Typ)
  • Open Loop Gain (RL = 600Ω): 140dB (Typ)
  • Input Bias Current: 10nA (Typ)
  • Input Offset Voltage: 0.1mV (Typ)
  • DC Gain Linearity Error: 0.000009%

All trademarks are the property of their respective owners.

The LME49860 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49860 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49860 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.

To ensure that the most challenging loads are driven without compromise, the LME49860 has a high slew rate of ±20V/μs and an output current capability of ±26mA. Further, dynamic range is maximized by an output stage that drives 2kΩ loads to within 1V of either power supply voltage and to within 1.4V when driving 600Ω loads.

The LME49860's outstanding CMRR (120dB), PSRR (120dB), and VOS (0.1mV) give the amplifier excellent operational amplifier DC performance.

The LME49860 has a wide supply range of ±2.5V to ±22V. Over this supply range the LME49860 maintains excellent common-mode rejection, power supply rejection, and low input bias current. The LME49860 is unity gain stable. This Audio Operational Amplifier achieves outstanding AC performance while driving complex loads with values as high as 100pF.

The LME49860 is available in 8-lead narrow body SOIC and 8-lead PDIP packages. Demonstration boards are available for each package.

The LME49860 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49860 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49860 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.

To ensure that the most challenging loads are driven without compromise, the LME49860 has a high slew rate of ±20V/μs and an output current capability of ±26mA. Further, dynamic range is maximized by an output stage that drives 2kΩ loads to within 1V of either power supply voltage and to within 1.4V when driving 600Ω loads.

The LME49860's outstanding CMRR (120dB), PSRR (120dB), and VOS (0.1mV) give the amplifier excellent operational amplifier DC performance.

The LME49860 has a wide supply range of ±2.5V to ±22V. Over this supply range the LME49860 maintains excellent common-mode rejection, power supply rejection, and low input bias current. The LME49860 is unity gain stable. This Audio Operational Amplifier achieves outstanding AC performance while driving complex loads with values as high as 100pF.

The LME49860 is available in 8-lead narrow body SOIC and 8-lead PDIP packages. Demonstration boards are available for each package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW OPA891 ACTIVE 180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Lower THD+N (-137 dBc), lower noise (0.95 nV√Hz), and higher precision (1 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LME49860 44V Dual High Performance, High Fidelity Audio Operational Amplifier datasheet (Rev. C) 05 Apr 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LME49860MABD — 44V High Performance, High Fidelity Dual Audio Operational Amplifier (8-pin, SOIC Package)

The LME49860 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49860 audio (...)

Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos