LMH6570

ACTIVE

500MHz high-speed op amp with 2:1 high speed-multiplexer

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2200 Vn at flatband (typ) (nV√Hz) 5 Iq per channel (typ) (mA) 12.5 Vos (offset voltage at 25°C) (max) (mV) 15 Features Integrated Multiplexer, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 8000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 80 2nd harmonic (dBc) -68 3rd harmonic (dBc) -84 Frequency of harmonic distortion measurement (MHz) 5
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2200 Vn at flatband (typ) (nV√Hz) 5 Iq per channel (typ) (mA) 12.5 Vos (offset voltage at 25°C) (max) (mV) 15 Features Integrated Multiplexer, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 8000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 80 2nd harmonic (dBc) -68 3rd harmonic (dBc) -84 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 500 MHz, 500 mVPP, −3 dB Bandwidth, AV=2
  • 400 MHz, 2VPP, −3 dB Bandwidth, AV=2
  • 8 ns Channel Switching Time
  • 70 dB Channel to Channel Isolation @ 10 MHz
  • 0.02%, 0.05° Diff. Gain, Diff. Phase
  • 0.1 dB Gain Flatness to 150 MHz
  • 2200 V/μs Slew Rate
  • Wide Supply Voltage Range: 6 V (±3 V) to
    12 V (±6 V)
  • −68 dB HD2 @ 5 MHz
  • −84 dB HD3 @ 5 MHz
  • 500 MHz, 500 mVPP, −3 dB Bandwidth, AV=2
  • 400 MHz, 2VPP, −3 dB Bandwidth, AV=2
  • 8 ns Channel Switching Time
  • 70 dB Channel to Channel Isolation @ 10 MHz
  • 0.02%, 0.05° Diff. Gain, Diff. Phase
  • 0.1 dB Gain Flatness to 150 MHz
  • 2200 V/μs Slew Rate
  • Wide Supply Voltage Range: 6 V (±3 V) to
    12 V (±6 V)
  • −68 dB HD2 @ 5 MHz
  • −84 dB HD3 @ 5 MHz

The LMH6570 is a high performance analog multiplexer optimized for professional grade video and other high fidelity, high bandwidth analog applications. The output amplifier selects one of two buffered input signals based on the state of the SEL pin. The LMH6570 provides a 400 MHz bandwidth at 2-VPP output signal levels. Multimedia and high definition television (HDTV) applications can benefit from the 0.1-dB bandwidth of 150 MHz and the 2200-V/µs slew rate of LMH6570.

The LMH6570 supports composite video applications with its 0.02% and 0.05° differential gain and phase errors for NTSC and PAL video signals while driving a single, back terminated 75-Ω load. An 80-mA linear output current is available for driving multiple video load applications.

The LMH6570 gain is set by external feedback and gain set resistors for maximum flexibility.

The LMH6570 is available in the 8-pin SOIC package.

The LMH6570 is a high performance analog multiplexer optimized for professional grade video and other high fidelity, high bandwidth analog applications. The output amplifier selects one of two buffered input signals based on the state of the SEL pin. The LMH6570 provides a 400 MHz bandwidth at 2-VPP output signal levels. Multimedia and high definition television (HDTV) applications can benefit from the 0.1-dB bandwidth of 150 MHz and the 2200-V/µs slew rate of LMH6570.

The LMH6570 supports composite video applications with its 0.02% and 0.05° differential gain and phase errors for NTSC and PAL video signals while driving a single, back terminated 75-Ω load. An 80-mA linear output current is available for driving multiple video load applications.

The LMH6570 gain is set by external feedback and gain set resistors for maximum flexibility.

The LMH6570 is available in the 8-pin SOIC package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMH6570 2:1 High Speed Video Multiplexer datasheet (Rev. D) PDF | HTML 30 Dec 2014
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos