Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • VS = ±6 V, TA = 25°C, AV = 20 (Typical Values Unless Specified)
  • Gain Bandwidth 1.5 GHz
  • Input Voltage Noise 0.92 nV/√Hz
  • Input Offset Voltage (Limit Over Temp) 700 µV
  • Slew Rate 350 V/µs
  • Slew Rate (AV = 10) 400 V/µs
  • HD2 at f = 10 MHz, RL = 100 Ω –63 dBc
  • HD3 at f = 10 MHz, RL = 100 Ω –80 dBc
  • Supply Voltage Range 5 V to 12 V
  • Improved Replacement for the CLC425
  • Stable for Closed Loop |AV| ≥ 10
  • VS = ±6 V, TA = 25°C, AV = 20 (Typical Values Unless Specified)
  • Gain Bandwidth 1.5 GHz
  • Input Voltage Noise 0.92 nV/√Hz
  • Input Offset Voltage (Limit Over Temp) 700 µV
  • Slew Rate 350 V/µs
  • Slew Rate (AV = 10) 400 V/µs
  • HD2 at f = 10 MHz, RL = 100 Ω –63 dBc
  • HD3 at f = 10 MHz, RL = 100 Ω –80 dBc
  • Supply Voltage Range 5 V to 12 V
  • Improved Replacement for the CLC425
  • Stable for Closed Loop |AV| ≥ 10

The LMH6624-MIL device offers wide bandwidth (1.5 GHz) with very-low-input noise (0.92 nV/√Hz, 2.3 pA/√Hz) and ultra-low DC errors (100-µV VOS, ±0.1-µV/°C drift) providing very precise operational amplifiers with wide dynamic range. This enables the user to achieve closed-loop gains of greater than 10, in both inverting and non-inverting configurations.

The LMH6624-MIL traditional voltage feedback topology provides the following benefits: balanced inputs, low-offset voltage and offset current, very-low-offset drift, 81-dB open loop gain, 95-dB common-mode rejection ratio, and 88-dB power supply rejection ratio.

The LMH6624-MIL device operates from 5 V to 12 V and is offered in SOT-23-5 and SOIC-8 packages.

The LMH6624-MIL device offers wide bandwidth (1.5 GHz) with very-low-input noise (0.92 nV/√Hz, 2.3 pA/√Hz) and ultra-low DC errors (100-µV VOS, ±0.1-µV/°C drift) providing very precise operational amplifiers with wide dynamic range. This enables the user to achieve closed-loop gains of greater than 10, in both inverting and non-inverting configurations.

The LMH6624-MIL traditional voltage feedback topology provides the following benefits: balanced inputs, low-offset voltage and offset current, very-low-offset drift, 81-dB open loop gain, 95-dB common-mode rejection ratio, and 88-dB power supply rejection ratio.

The LMH6624-MIL device operates from 5 V to 12 V and is offered in SOT-23-5 and SOIC-8 packages.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6624 PSPICE Model

SNOM130.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos