LMH6642Q-Q1

ACTIVE

Automotive, Low power 130MHz 75mA Rail to Rail Output Amp

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 57 BW at Acl (MHz) 130 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 135 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 2600000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 115 2nd harmonic (dBc) 80 3rd harmonic (dBc) 65 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 57 BW at Acl (MHz) 130 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 135 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 2600000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 115 2nd harmonic (dBc) 80 3rd harmonic (dBc) 65 Frequency of harmonic distortion measurement (MHz) 1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (VS = ±5 V, TA = 25°C,
    RL = 2 kΩ, AV = +1. Typical Values
    Unless Unless Specified).
  • −3dB BW (AV = +1) 130 MHz
  • Supply Voltage Range 2.7 V to 10 V
  • Slew Rate, (AV = −1) 130V/µs1
  • Supply Current (no load) 2.7 mA/amp 
  • Output Short Circuit Current +115 mA/−145 mA
  • Linear Output Current ±75mA
  • Input Common Mode Voltage 0.5V Beyond V,
    1V from V+
  • Output Voltage Swing 40mV from Rails 
  • Input Voltage Noise (100kHz) 17nV/√Hz
  • Input Current Noise (100kHz) 0.9pA/√Hz
  • THD (5MHz, RL = 2 kΩ, VO =
    2VPP, AV = +2) −62 dBc
  • Settling Time 68ns
  • Fully Characterized for 3 V, 5 V, and ±5 V
  • Overdrive Recovery 100ns
  • Output Short Circuit Protected2
  • No Output Phase Reversal with CMVR Exceeded
  • LMH6643QMM and LMH6642QMF are AEC-Q100
    Grade 3 Qualified and are Manufactured on an
    Automotive Grade Flow
  • (VS = ±5 V, TA = 25°C,
    RL = 2 kΩ, AV = +1. Typical Values
    Unless Unless Specified).
  • −3dB BW (AV = +1) 130 MHz
  • Supply Voltage Range 2.7 V to 10 V
  • Slew Rate, (AV = −1) 130V/µs1
  • Supply Current (no load) 2.7 mA/amp 
  • Output Short Circuit Current +115 mA/−145 mA
  • Linear Output Current ±75mA
  • Input Common Mode Voltage 0.5V Beyond V,
    1V from V+
  • Output Voltage Swing 40mV from Rails 
  • Input Voltage Noise (100kHz) 17nV/√Hz
  • Input Current Noise (100kHz) 0.9pA/√Hz
  • THD (5MHz, RL = 2 kΩ, VO =
    2VPP, AV = +2) −62 dBc
  • Settling Time 68ns
  • Fully Characterized for 3 V, 5 V, and ±5 V
  • Overdrive Recovery 100ns
  • Output Short Circuit Protected2
  • No Output Phase Reversal with CMVR Exceeded
  • LMH6643QMM and LMH6642QMF are AEC-Q100
    Grade 3 Qualified and are Manufactured on an
    Automotive Grade Flow

The LMH664X family true single supply voltage feedback amplifiers offer high speed (130 MHz), low distortion (−62 dBc), and exceptionally high output current (approximately 75 mA) at low cost and with reduced power consumption when compared against existing devices with similar performance.

Input common mode voltage range extends to 0.5 V below V and 1 V from V+. Output voltage range extends to within 40mV of either supply rail, allowing wide dynamic range especially desirable in low voltage applications. The output stage is capable of approximately 75 mA in order to drive heavy loads. Fast output Slew Rate (130 V/µs) ensures large peak-to-peak output swings can be maintained even at higher speeds, resulting in exceptional full power bandwidth of 40 MHz with a 3-V supply. These characteristics, along with low cost, are ideal features for a multitude of industrial and commercial applications.

Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic (0.1dB gain flatness up the 12MHz under 150Ω load and AV = +2) with minimal peaking (typically 2dB maximum) for any gain setting and under both heavy and light loads. This along with fast settling time (68ns) and low distortion allows the device to operate well in ADC buffer, and high frequency filter applications as well as other applications.

This device family offers professional quality video performance with low DG (0.01%) and DP (0.01°) characteristics. Differential Gain and Differential Phase characteristics are also well maintained under heavy loads (150Ω) and throughout the output voltage range. The LMH664X family is offered in single (LMH6642) and dual (LMH6643).

The LMH664X family true single supply voltage feedback amplifiers offer high speed (130 MHz), low distortion (−62 dBc), and exceptionally high output current (approximately 75 mA) at low cost and with reduced power consumption when compared against existing devices with similar performance.

Input common mode voltage range extends to 0.5 V below V and 1 V from V+. Output voltage range extends to within 40mV of either supply rail, allowing wide dynamic range especially desirable in low voltage applications. The output stage is capable of approximately 75 mA in order to drive heavy loads. Fast output Slew Rate (130 V/µs) ensures large peak-to-peak output swings can be maintained even at higher speeds, resulting in exceptional full power bandwidth of 40 MHz with a 3-V supply. These characteristics, along with low cost, are ideal features for a multitude of industrial and commercial applications.

Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic (0.1dB gain flatness up the 12MHz under 150Ω load and AV = +2) with minimal peaking (typically 2dB maximum) for any gain setting and under both heavy and light loads. This along with fast settling time (68ns) and low distortion allows the device to operate well in ADC buffer, and high frequency filter applications as well as other applications.

This device family offers professional quality video performance with low DG (0.01%) and DP (0.01°) characteristics. Differential Gain and Differential Phase characteristics are also well maintained under heavy loads (150Ω) and throughout the output voltage range. The LMH664X family is offered in single (LMH6642) and dual (LMH6643).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMH6642Q/LMH6643Q Low Power, 130 MHz, 75 mA Rail-to-Rail Output Amplifiers datasheet (Rev. C) PDF | HTML 10 Sep 2014
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) 26 Aug 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1240 Video Transmission Over Twisted Pair Wire (Rev. C) 01 May 2013
Application note AN-1244 Photo-Diode Current-to-Voltage Converters (Rev. B) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6642Q Spice Model

SNOJ007.ZIP (2 KB) - Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos