LMH6733

ACTIVE

Single Supply, 1.0 GHz, Triple Operational Amplifier

alarmNotifications Order now

Product details

Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3750 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 2.2 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 55 Input bias current (max) (pA) 19000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 80 2nd harmonic (dBc) 72 3rd harmonic (dBc) 63 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3750 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 2.2 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 55 Input bias current (max) (pA) 19000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 80 2nd harmonic (dBc) 72 3rd harmonic (dBc) 63 Frequency of harmonic distortion measurement (MHz) 10
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Supply Range 3 to 12V Single Supply
  • Supply Range ±1.5V to ±6V Split Supply
  • 1.0 GHz −3 dB Small Signal Bandwidth
    • (AV = +1, VS = ±5V)
  • 650 MHz −3 dB Small Signal Bandwidth
    • (AV = +2, VS = 5V)
  • Low Supply Current (5.5 mA per op Amp, VS = 5V)
  • 2.1 nV/√Hz Input Noise Voltage
  • 3750 V/μs Slew Rate
  • 70 mA Linear Output Current
  • CMIR and Output Swing to 1V from Each Supply Rail

All trademarks are the property of their respective owners.

  • Supply Range 3 to 12V Single Supply
  • Supply Range ±1.5V to ±6V Split Supply
  • 1.0 GHz −3 dB Small Signal Bandwidth
    • (AV = +1, VS = ±5V)
  • 650 MHz −3 dB Small Signal Bandwidth
    • (AV = +2, VS = 5V)
  • Low Supply Current (5.5 mA per op Amp, VS = 5V)
  • 2.1 nV/√Hz Input Noise Voltage
  • 3750 V/μs Slew Rate
  • 70 mA Linear Output Current
  • CMIR and Output Swing to 1V from Each Supply Rail

All trademarks are the property of their respective owners.

The LMH6733 is a triple, wideband, operational amplifier designed specifically for use where high speed and low power are required. Input voltage range and output voltage swing are optimized for operation on supplies as low as 3V and up to ±6V. Benefiting from TI’s current feedback architecture, the LMH6733 offers a gain range of ±1 to ±10 while providing stable operation without external compensation, even at unity gain. These amplifiers provide 650 MHz small signal bandwidth at a gain of 2 V/V , a low 2.1 nV/√Hz input referred noise and only consume 5.5 mA (per amplifier) from a single 5V supply.

The LMH6733 is offered in a 16-Pin SSOP package with flow through pinout for ease of layout and is also pin compatible with the LMH6738. Each amplifier has an individual shutdown pin.

The LMH6733 is a triple, wideband, operational amplifier designed specifically for use where high speed and low power are required. Input voltage range and output voltage swing are optimized for operation on supplies as low as 3V and up to ±6V. Benefiting from TI’s current feedback architecture, the LMH6733 offers a gain range of ±1 to ±10 while providing stable operation without external compensation, even at unity gain. These amplifiers provide 650 MHz small signal bandwidth at a gain of 2 V/V , a low 2.1 nV/√Hz input referred noise and only consume 5.5 mA (per amplifier) from a single 5V supply.

The LMH6733 is offered in a 16-Pin SSOP package with flow through pinout for ease of layout and is also pin compatible with the LMH6738. Each amplifier has an individual shutdown pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMH6733 Single Supply, 1.0 GHz, Triple Operational Amplifier datasheet (Rev. D) 02 May 2013
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1822 LMH6733 High Definition Video Transmission Over CAT5 (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6733 PSPICE Model

SNOM122.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos