Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 7.7 Vs (max) (V) 12 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.01 Input bias current (±) (max) (nA) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Internal Reference VICR (max) (V) 11.1 VICR (min) (V) 1
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 7.7 Vs (max) (V) 12 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.01 Input bias current (±) (max) (nA) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Internal Reference VICR (max) (V) 11.1 VICR (min) (V) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • (For VS = 5 V, typical unless otherwise noted)
  • Supply Current 13 µA
  • Propagation Delay 4 µs
  • Input Offset Voltage 0.3 mV
  • CMRR 100 dB
  • PSRR 100 dB
  • Positive and Negative Hysteresis Control
  • Adjustable Hysteresis 1 mV/mV
  • Reference Voltage 2.048 V
  • Reference Voltage Accuracy 0.25%
  • Reference Voltage Source Current 1 mA
  • Wide Supply Voltage Range 2.7 V to 12 V
  • Operating Temperature Range Ambient –40°C to
    125°C
  • (For VS = 5 V, typical unless otherwise noted)
  • Supply Current 13 µA
  • Propagation Delay 4 µs
  • Input Offset Voltage 0.3 mV
  • CMRR 100 dB
  • PSRR 100 dB
  • Positive and Negative Hysteresis Control
  • Adjustable Hysteresis 1 mV/mV
  • Reference Voltage 2.048 V
  • Reference Voltage Accuracy 0.25%
  • Reference Voltage Source Current 1 mA
  • Wide Supply Voltage Range 2.7 V to 12 V
  • Operating Temperature Range Ambient –40°C to
    125°C

The LMP7300 is a combination comparator and reference with ideal specifications for precision threshold detecting. The precision 2.048-V reference comes with a 0.25% maximum error. The comparator features micropower (35 µW), low offset voltage (0.75-mV maximum), and independent adjustable positive and negative hysteresis.

Hysteresis control for the comparator is accomplished through two external pins. The HYSTP pin sets the positive hysteresis, and the HYSTN pin sets the negative hysteresis. The comparator design isolates the VIN source impedance and the programmable hysteresis components. This isolation prevents any undesirable interaction allowing the IC to maintain a precise threshold voltage during level detection.

The combination of low offset voltage, external hysteresis control, and precision voltage reference provides an easy-to-use micropower precision threshold detector.

The LMP7300 open collector output is ideal for mixed-voltage system designs. The output voltage upper rail is unconstrained by VCC and can be pulled above VCC to a maximum of 12 V. The LMP7300 is a member of the LMP precision amplifier family.

The LMP7300 is a combination comparator and reference with ideal specifications for precision threshold detecting. The precision 2.048-V reference comes with a 0.25% maximum error. The comparator features micropower (35 µW), low offset voltage (0.75-mV maximum), and independent adjustable positive and negative hysteresis.

Hysteresis control for the comparator is accomplished through two external pins. The HYSTP pin sets the positive hysteresis, and the HYSTN pin sets the negative hysteresis. The comparator design isolates the VIN source impedance and the programmable hysteresis components. This isolation prevents any undesirable interaction allowing the IC to maintain a precise threshold voltage during level detection.

The combination of low offset voltage, external hysteresis control, and precision voltage reference provides an easy-to-use micropower precision threshold detector.

The LMP7300 open collector output is ideal for mixed-voltage system designs. The output voltage upper rail is unconstrained by VCC and can be pulled above VCC to a maximum of 12 V. The LMP7300 is a member of the LMP precision amplifier family.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMP7300 Micropower Precision Comparator and Precision Reference With Adjustable Hysteresis datasheet (Rev. G) PDF | HTML 30 Jul 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
User guide LMP7300 Single Precision Comparator w/ Reference Evaluation Boards (SOIC & MSOP) (Rev. C) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMP7300 PSPICE Model

SNOM104.ZIP (4 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos