LMR33630-Q1

ACTIVE

3.8-V to 36-V, 3-A synchronous step-down voltage converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMQ66430-Q1 ACTIVE Automotive 36-V, 3-A low EMI synchronous step-down converter with 1.5-µA IQ Newer device with lower quiescent current and pinFMEA.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3.8 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 24 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3.8 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 24 Duty cycle (max) (%) 98
VQFN-HR (RNX) 12 6 mm² 3 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Configured for rugged automotive applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 3 A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 25 µA
  • Create a custom design using the LMR33630-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Configured for rugged automotive applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 3 A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 25 µA
  • Create a custom design using the LMR33630-Q1 with the WEBENCH Power Designer

The LMR33630-Q1 automotive-qualified regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged applications. The LMR33630-Q1 drives up to 3 A of load current from an input of up to 36 V. The LMR33630-Q1 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33630-Q1 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630-Q1 is available in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks.

The LMR33630-Q1 automotive-qualified regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged applications. The LMR33630-Q1 drives up to 3 A of load current from an input of up to 36 V. The LMR33630-Q1 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33630-Q1 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630-Q1 is available in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet LMR33630-Q1 3.8-V to 36-V, 3-A Synchronous Step-Down Voltage Converter datasheet (Rev. C) PDF | HTML 15 Oct 2020
Functional safety information LMR336x0-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. C) PDF | HTML 22 Mar 2024
White paper Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A) PDF | HTML 28 Nov 2023
Application note Working with Inverting Buck-Boost Converters (Rev. B) PDF | HTML 18 Oct 2022
White paper 透過節省時間和成本的創新技術 降低電源中的EMI 04 Dec 2020
White paper 전원 공급 장치의 EMI 절감을 위한 시간 및 비용 효율적 혁신 04 Dec 2020
Application note PCB Thermal Design Tips for Automotive DC/DC Converters PDF | HTML 12 Nov 2020
Technical article How device-level features and package options can help minimize EMI in automotive PDF | HTML 21 Aug 2020
Technical article Optimizing flip-chip IC thermal performance in automotive designs PDF | HTML 11 Dec 2019
Technical article How semiconductor technologies are changing automotive lighting roadmaps PDF | HTML 24 Oct 2019
Application note Understanding Mode Transitions for LMR33620/30 and LMR36006/15 04 Apr 2019
Technical article How a DC/DC converter package and pinout design can enhance automotive EMI perform PDF | HTML 04 Sep 2018
EVM User's guide LMR33630xRNXEVM User's Guide 22 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR33630ADDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module

The LMR33630ADDAEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630 synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Evaluation board

LMR33630ARNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module

The LMR33630 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630A 400kHz synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Evaluation board

LMR33630CDDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module

The LMR33630 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630 synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Evaluation board

LMR33630CRNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module

The LMR33630 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630C 2.1MHz synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Calculation tool

SNVC234 Mode Transitions Calculator LMR336x0 LMR360xx

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR33620 SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI LMR33620-Q1 3.8-V to 36-V, 2-A synchronous step-down voltage converter LMR33630 SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI LMR33630-Q1 3.8-V to 36-V, 3-A synchronous step-down voltage converter LMR36006 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter LMR36006-Q1 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter LMR36015-Q1 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter
Calculation tool

SNVR484 LMR336x0 Component Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR33620 SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI LMR33620-Q1 3.8-V to 36-V, 2-A synchronous step-down voltage converter LMR33630 SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI LMR33630-Q1 3.8-V to 36-V, 3-A synchronous step-down voltage converter LMR33640 SIMPLE SWITCHER® 3.8-V to 36-V, 4-A step-down converter in SOIC-8 package LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter LMR36015-Q1 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter
Reference designs

TIDA-050031 — Back-up battery power reference design for automotive emergency calling applications

This back-up power reference design is for automotive E-Call application. It uses one cell LiFePO4 as the backup battery. The minimum backup battery voltage can be down to 2 V with boost converter TPS61088-Q1; the maximum output power can be 8 V/1.7A. This reference design is low-cost, high (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01628 — Reference design for automotive cluster driver notification functions

This reference design implements power and driver notification functions typically found in an automotive instrument cluster. The design features reverse battery protection, a pre-boost stage to support cold-crank battery voltage conditions down to 3.5 volts, buck regulators for 3.3-V and 5-V (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050015 — Automotive ADAS camera power supply reference design optimized for solution size and low noise

This wide-input power-supply reference design is specifically designed for space-constrained automotive ADAS camera applications. This size-optimized design uses front-end protection paired with a wide input voltage DC/DC converter to enable off-battery operation. The front-end filter and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020012 — Automotive pixelated dome light reference design for interior lighting

This reference design details a solution to drive and control 30 LEDs individually for automotive interior dome light applications. The high pixel count can be used to create different light zones or welcome light animations. The design also implements LED multiplexing functionality to control up (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNX) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos