Product details

Local sensor accuracy (max) 2 Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -13.6 Rating Automotive Features Industry standard pinout TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 2 Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -13.6 Rating Automotive Features Industry standard pinout TI functional safety category Functional Safety-Capable
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • LMT87-Q1-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Functional Safety-Capable
  • Very Accurate: ±0.4°C Typical
  • Low 2.7-V Operation
  • Average Sensor Gain of –13.6 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors
  • LMT87-Q1-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Functional Safety-Capable
  • Very Accurate: ±0.4°C Typical
  • Low 2.7-V Operation
  • Average Sensor Gain of –13.6 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors

The LMT87-Q1 device is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 2.7-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT87-Q1-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT87-Q1-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT87-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

The LMT87-Q1 device is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 2.7-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT87-Q1-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT87-Q1-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT87-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LMT87 ACTIVE ±2°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain Industrial-grade version
Pin-for-pin with same functionality to the compared device
LMT86-Q1 ACTIVE Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor Higher sensor gain (-10.9mV/°C) and higher accuracy (±1°C) in a pin-compatible package
TMP235-Q1 ACTIVE Automotive Grade ±1.5°C 2.3V to 5.5V analog output temperature sensor with +10 mV/°C gain Higher sensor gain (10mV/°C) and higher accuracy (±1°C) in a pin-compatible package
Same functionality with different pin-out to the compared device
LM94022-Q1 ACTIVE Automotive Grade, ±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output Pin-selectable gain device (-13.6, -10.9, -8.2, and -5.5 mV/°C) in package with similar pinout

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMT87-Q1 2.7-V, SC70, Analog Temperature Sensors With Class-AB Output datasheet (Rev. A) PDF | HTML 30 Jun 2022
Functional safety information LMT87-Q1 Functional Safety FIT Rate and FMD 12 Mar 2020
Application note SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) 08 May 2019
Technical article What are the advantages of an automotive temperature sensor IC compared to an NTC? PDF | HTML 13 Jun 2018
Technical article How to maintain automotive front camera thermal performance on a hot summer day PDF | HTML 02 Feb 2018
Technical article How to use temperature sensors to achieve linear thermal foldback in automotive LE PDF | HTML 01 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SNIC009 LMT87 Look-Up Table

Supported products & hardware

Supported products & hardware

Products
Analog temperature sensors
LMT87 ±2°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain LMT87-Q1 Automotive ±2.7°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain
Reference designs

TIDA-01606 — 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC T-type inverter stage. Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01382 — Automotive Daytime Running Light (DRL) LED Driver Reference Design with Linear Thermal Foldback

The TIDA-01382 reference design is a precision pulse width modulation (PWM) dimming solution for daytime running lights (DRL) including thermal foldback without requiring a microcontroller (MCU). The design includes key peripherals like electromagnetic interference (EMI) filtering, electromagnetic (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01516 — Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0

This reference design offers a Bluetooth® 5.0 SimpleLink™ option with better industrial noise immunity, more range, and less power for industrial applications such as power tools that operate from a 5- cell Li-ion battery. This power stage reference design uses a single Bluetooth low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01581 — Automotive Daytime Running Light Dual String LED Driver Reference Design with Current Balancing

This reference design is a dual string LED driver that implements an operational amplifier based circuit which balances the current in two LED rings. The operational amplifier circuit senses current in a reference string and uses feedback from a mirrored string to bias a MOSFET that regulates the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01418 — Automotive high voltage, high power motor driver reference design for HVAC compressor

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design

This local dimming backlight reference design conserves power, extends the life of liquid-crystal displays (LCDs), and enhances automotive display quality through high dynamic range (HDR) or localized dimming technology. Seven multi-channel constant-current LED drivers allow for 144-zone localized (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01485 — 36-V, 1-kW, 99% Efficient, 18-cm2 Power Stage Reference Design for Three-Phase BLDC Motors

This 1kW power stage reference design achieves 99% efficiency for a three-phase, 36V brushless DC (BLDC) motor used in industrial applications such as power tools that operate from a 10-cell Li-ion battery. The design demonstrates the smallest inverter power stage for this power levels, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos