LP2989LV

ACTIVE

500-mA, 16-V, low-dropout voltage regulator with power good

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A26 ACTIVE 500-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good Alternative product offering lower-IQ and higher accuracy in a 2x2 WSON package
Similar functionality to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Alternative product with higher-PSRR and better accuracy in a 2x2 WSON and 3x3 MSOP-8 package

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 16 Vin (min) (V) 2.1 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 18 Iq (typ) (mA) 0.11 Thermal resistance θJA (°C/W) 114 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 1.6 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 16 Vin (min) (V) 2.1 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 18 Iq (typ) (mA) 0.11 Thermal resistance θJA (°C/W) 114 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 1.6 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 2.1-V to 16-V Input Voltage Range
  • Ultra-Low Dropout Voltage
  • 500-mA Continuous Output Current
  • Very Low Output Noise With External Capacitor
  • < 0.8-µA Quiescent Current When Shut Down
  • Low Ground Pin Current at All Loads
  • 0.75% Output Voltage Accuracy (A Grade)
  • High Peak Current Capability (800-mA typical)
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • 2.1-V to 16-V Input Voltage Range
  • Ultra-Low Dropout Voltage
  • 500-mA Continuous Output Current
  • Very Low Output Noise With External Capacitor
  • < 0.8-µA Quiescent Current When Shut Down
  • Low Ground Pin Current at All Loads
  • 0.75% Output Voltage Accuracy (A Grade)
  • High Peak Current Capability (800-mA typical)
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

The LP2989LV is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.

Output noise can be reduced to 18 µV (typical) by connecting an external 10-nF capacitor to the bypass pin.

Using an optimized Vertically Integrated PNP (VIP) process, the LP2989LV delivers superior performance:

Ground Pin Current: Typically 3 mA at 500-mA load, and 110 µA at 100-µA load.

Sleep Mode: The LP2989LV draws less than 0.8-µA quiescent current when SHUTDOWN pin is pulled low.

ERROR Flag: The built-in ERROR flag goes low when the output drops approximately 5% below nominal.

Precision Output: Output voltage accuracy is 0.75% (A grade) and 1.25% (standard grade) at room temperature.

For output voltages greater than or equal to 2 V, see the LP2989 (SNVS083) data sheet.

The LP2989LV is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.

Output noise can be reduced to 18 µV (typical) by connecting an external 10-nF capacitor to the bypass pin.

Using an optimized Vertically Integrated PNP (VIP) process, the LP2989LV delivers superior performance:

Ground Pin Current: Typically 3 mA at 500-mA load, and 110 µA at 100-µA load.

Sleep Mode: The LP2989LV draws less than 0.8-µA quiescent current when SHUTDOWN pin is pulled low.

ERROR Flag: The built-in ERROR flag goes low when the output drops approximately 5% below nominal.

Precision Output: Output voltage accuracy is 0.75% (A grade) and 1.25% (standard grade) at room temperature.

For output voltages greater than or equal to 2 V, see the LP2989 (SNVS083) data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP2989LV Micropower and Low-Noise, 500-mA Ultra Low-Dropout Regulator for Use With Ceramic Output Capacitors datasheet (Rev. K) PDF | HTML 17 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos