Home Power management LED drivers RGB LED drivers

LP3954

ACTIVE

Advanced lighting management unit

Product details

Number of channels 13 LED current per channel (mA) 25.5 LED configuration Parallel Program memory Yes Topology Boost Programmable ramp control Yes Vin (min) (V) 3 Vin (max) (V) 7.2 Iout (max) (A) 0.4 Features Analog/PWM mixed dimming, Constant current, I2C control Iq (typ) (mA) 0.4 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 13 LED current per channel (mA) 25.5 LED configuration Parallel Program memory Yes Topology Boost Programmable ramp control Yes Vin (min) (V) 3 Vin (max) (V) 7.2 Iout (max) (A) 0.4 Features Analog/PWM mixed dimming, Constant current, I2C control Iq (typ) (mA) 0.4 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YZR) 36 10.5625 mm² 3.25 x 3.25
  • Audio Synchronization for Color/RGB LEDs
  • Command Based PWM Controlled RGB LED Drivers
  • High Current Driver for Flash LED With Built-in Timing
  • 4+2 or 6 Low Voltage Constant Current White LED Drivers With Orogrammable 8-Bit Adjustment (0…25mA/LED)
  • High Efficiency Boost DC-DC Converter
  • SPI / I2C Compatible Interface
  • Possibility for External PWM Dimming Control
  • Possibility for Clock Synchronization for RGB Timing
  • Ambient Light and Temperature Sensing Possibility
  • Small Package – DSBGA, 3.0 x 3.0 x 0.6mm

All trademarks are the property of their respective owners.

  • Audio Synchronization for Color/RGB LEDs
  • Command Based PWM Controlled RGB LED Drivers
  • High Current Driver for Flash LED With Built-in Timing
  • 4+2 or 6 Low Voltage Constant Current White LED Drivers With Orogrammable 8-Bit Adjustment (0…25mA/LED)
  • High Efficiency Boost DC-DC Converter
  • SPI / I2C Compatible Interface
  • Possibility for External PWM Dimming Control
  • Possibility for Clock Synchronization for RGB Timing
  • Ambient Light and Temperature Sensing Possibility
  • Small Package – DSBGA, 3.0 x 3.0 x 0.6mm

All trademarks are the property of their respective owners.

LP3954 is an advanced lighting management unit for handheld devices. It drives any phone lights including display backlights, RGB, keypad and camera flash LEDs. The boost DC-DC converter drives high current loads with high efficiency. White LED backlight drivers are high efficiency low voltage structures with excellent matching and automatic fade in/ fade out function. The new stand-alone command based RGB controller is feature rich and easy to configure. Built-in audio synchronization feature allows user to synchronize the color LEDs to audio input. Integrated high current driver can drive camera flash LED or motor/vibra. Internal ADC can be used for ambient light or temperature sensing. The flexible SPI/I2C interface allows easy control of LP3954. Small DSBGA package together with minimum number of external components is a best fit for handheld devices.

LP3954 is an advanced lighting management unit for handheld devices. It drives any phone lights including display backlights, RGB, keypad and camera flash LEDs. The boost DC-DC converter drives high current loads with high efficiency. White LED backlight drivers are high efficiency low voltage structures with excellent matching and automatic fade in/ fade out function. The new stand-alone command based RGB controller is feature rich and easy to configure. Built-in audio synchronization feature allows user to synchronize the color LEDs to audio input. Integrated high current driver can drive camera flash LED or motor/vibra. Internal ADC can be used for ambient light or temperature sensing. The flexible SPI/I2C interface allows easy control of LP3954. Small DSBGA package together with minimum number of external components is a best fit for handheld devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP3954 Advanced Lighting Management Unit datasheet (Rev. D) 08 Mar 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos