A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV7031 ACTIVE Nanopower, small size comparator with push-pull output Lower power, wider voltage range, improved speed and lower 1 ku price

Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 12 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 3.4 Iq per channel (typ) (mA) 0.00058 Input bias current (±) (max) (nA) 0.001 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Small Size VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 12 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 3.4 Iq per channel (typ) (mA) 0.00058 Input bias current (±) (max) (nA) 0.001 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Small Size VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • (For V+ = 1.8 V, Typical Unless Otherwise Noted)
  • Ultra-Low Power Consumption: 580 nA
  • Wide Supply Voltage Range: 1.8 V to 5.5 V
  • Propagation Delay: 4.5 µs
  • Push-Pull Output Current Drive at 5 V 19 mA
  • Temperature Range: −40°C to 125°C
  • Rail-to-Rail Input
  • Tiny 5-Pin SOT-23 and SC70 Packages
  • (For V+ = 1.8 V, Typical Unless Otherwise Noted)
  • Ultra-Low Power Consumption: 580 nA
  • Wide Supply Voltage Range: 1.8 V to 5.5 V
  • Propagation Delay: 4.5 µs
  • Push-Pull Output Current Drive at 5 V 19 mA
  • Temperature Range: −40°C to 125°C
  • Rail-to-Rail Input
  • Tiny 5-Pin SOT-23 and SC70 Packages

The LPV7215 device is an ultra-low-power comparator with a typical power supply current of 580 nA. It has the best-in-class power supply current versus propagation delay performance available among TI’s low-power comparators. The propagation delay is as low as 4.5 µs with 100-mV overdrive at 1.8-V supply.

Designed to operate over a wide range of supply voltages, from 1.8 V to 5.5 V, with ensured operation at 1.8 V, 2.7 V, and 5 V, the LPV7215 is ideal for use in a variety of battery-powered applications. With rail-to-rail common-mode voltage range, the LPV7215 is well suited for single-supply operation.

Featuring a push-pull output stage, the LPV7215 allows for operation with absolute minimum power consumption when driving any capacitive or resistive load.

Available in a choice of space-saving packages, the LPV7215 is ideal for use in handheld electronics and mobile phone applications. The LPV7215 is manufactured with TI's advanced VIP50 process.

The LPV7215 device is an ultra-low-power comparator with a typical power supply current of 580 nA. It has the best-in-class power supply current versus propagation delay performance available among TI’s low-power comparators. The propagation delay is as low as 4.5 µs with 100-mV overdrive at 1.8-V supply.

Designed to operate over a wide range of supply voltages, from 1.8 V to 5.5 V, with ensured operation at 1.8 V, 2.7 V, and 5 V, the LPV7215 is ideal for use in a variety of battery-powered applications. With rail-to-rail common-mode voltage range, the LPV7215 is well suited for single-supply operation.

Featuring a push-pull output stage, the LPV7215 allows for operation with absolute minimum power consumption when driving any capacitive or resistive load.

Available in a choice of space-saving packages, the LPV7215 is ideal for use in handheld electronics and mobile phone applications. The LPV7215 is manufactured with TI's advanced VIP50 process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LPV7215 Micropower, CMOS Input, RRIO, 1.8-V, Push-Pull Output Comparator datasheet (Rev. J) PDF | HTML 31 Aug 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief Headphone Jack Detection in Personal Electronics Using Comparators 09 Feb 2018
Application note Nano-Power Battery Monitoring in Personal Electronics 08 Dec 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LPV7215 PSpice Model

SNOM731.ZIP (40 KB) - PSpice Model
Simulation model

LPV7215 TINA-TI SPICE Model

SNOM730.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos