LT1014D-EP

ACTIVE

Enhanced Product Quad Precision Operational Amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 0.8 Offset drift (typ) (µV/°C) 0.7 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.4 Rail-to-rail In to V- Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 22 CMRR (typ) (dB) 117 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 0.8 Offset drift (typ) (µV/°C) 0.7 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.4 Rail-to-rail In to V- Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 22 CMRR (typ) (dB) 117 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Single-Supply Operation:
    Input Voltage Range Extends to Ground,
    and Output Swings to Ground While Sinking Current
  • Input Offset Voltage 300 mV Max at 25°C
  • Offset Voltage Temperature Coefficient
    2.5 µV/°C Max
  • Input Offset Current 1.5 nA Max at 25°C
  • High Gain 1.2 V/µV Min (RL = 2 k),
    0.5 V/µV Min (RL = 600 )
  • Low Supply Current 2.2 mA Max at 25°C
  • Low Peak-to-Peak Noise Voltage
    0.55 µV Typ
  • Low Current Noise 0.07 pA/Hz Typ
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

  • Single-Supply Operation:
    Input Voltage Range Extends to Ground,
    and Output Swings to Ground While Sinking Current
  • Input Offset Voltage 300 mV Max at 25°C
  • Offset Voltage Temperature Coefficient
    2.5 µV/°C Max
  • Input Offset Current 1.5 nA Max at 25°C
  • High Gain 1.2 V/µV Min (RL = 2 k),
    0.5 V/µV Min (RL = 600 )
  • Low Supply Current 2.2 mA Max at 25°C
  • Low Peak-to-Peak Noise Voltage
    0.55 µV Typ
  • Low Current Noise 0.07 pA/Hz Typ
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

The LT1014D is a quad precision operational amplifier with 14-pin industry-standard configuration. It features low offset-voltage temperature coefficient, high gain, low supply current, and low noise.

The LT1014D can be operated with both dual ±15-V and single 5-V power supplies. The common-mode input voltage range includes ground, and the output voltage can also swing to within a few milivolts of ground. Crossover distortion is eliminated.

The LT1014D is a quad precision operational amplifier with 14-pin industry-standard configuration. It features low offset-voltage temperature coefficient, high gain, low supply current, and low noise.

The LT1014D can be operated with both dual ±15-V and single 5-V power supplies. The common-mode input voltage range includes ground, and the output voltage can also swing to within a few milivolts of ground. Crossover distortion is eliminated.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Radiation & reliability report LT1014DMDWREP Reliability Report 13 Aug 2012
* Data sheet Quad Precision Operational Amplifier datasheet 01 Dec 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​