OPA627-DIE
OPA627-DIE Precision High-Speed Difet Operational Amplifier
OPA627-DIE
- Very-Low Noise
- Unity-Gain Stable
The OPA627-DIE DIFET operational amplifier provides a new level of performance in a precision FET operational amplifier. The OPA627-DIE has low noise, low offset voltage, and high speed. It is useful in a broad range of precision and high-speed analog circuitry.
The OPA627-DIE is fabricated on a high-speed, dielectrically-isolated complementary NPN/PNP process. It operates over a wide range of power supply voltage. Laser-trimmed DIFET input circuitry provides high accuracy and low-noise performance comparable with the best bipolar-input operational amplifiers.
High frequency complementary transistors allow increased circuit bandwidth, attaining dynamic performance not possible with previous precision FET operational amplifiers. The OPA627-DIE is unity-gain stable and is stable in gains equal to or greater than five.
DIFET fabrication achieves extremely-low input bias currents without compromising input voltage noise performance. Low input bias current is maintained over a wide input common-mode voltage range with unique cascode circuitry.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | OPA627-DIE Precision High-Speed Difet Operational Amplifier datasheet | 03 Jul 2014 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location