Home Interface I2C & I3C ICs I2C & I3C level shifters, buffers & hubs

PCA9515B

ACTIVE

2-bit bidirectional 2.3- to 3.6-V 400-kHz I2C/SMBus buffer

Product details

Features Buffer, Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 2.3 VCCA (max) (V) 3.6 VCCB (min) (V) 2.3 VCCB (max) (V) 3.6 Supply restrictions VCC Single Supply Rating Catalog Operating temperature range (°C) -40 to 85
Features Buffer, Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 2.3 VCCA (max) (V) 3.6 VCCB (min) (V) 2.3 VCCB (max) (V) 3.6 Supply restrictions VCC Single Supply Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Two-Channel Bidirectional Buffers
  • I2C Bus and SMBus Compatible
  • Support for I2C Standard Mode (100-kHz) and
    Fast Mode (400-kHz)
  • Active-High Repeater-Enable Input
  • Open-Drain I2C Input and Output
  • 5.5-V Tolerant I2C Input and Output and
    Enable Input Support Mixed-Mode Signal Operation
  • Lockup-Free Operation
  • Accommodates Standard Mode, Fast Mode I2C
    Devices, and Multiple Masters
  • Supports Arbitration and Clock Stretching Across
    Repeater
  • Powered-Off High-Impedance I2C Pins
  • Latch-Up Performance Exceeds 100-mA Per
    JESD 78, Class I
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Two-Channel Bidirectional Buffers
  • I2C Bus and SMBus Compatible
  • Support for I2C Standard Mode (100-kHz) and
    Fast Mode (400-kHz)
  • Active-High Repeater-Enable Input
  • Open-Drain I2C Input and Output
  • 5.5-V Tolerant I2C Input and Output and
    Enable Input Support Mixed-Mode Signal Operation
  • Lockup-Free Operation
  • Accommodates Standard Mode, Fast Mode I2C
    Devices, and Multiple Masters
  • Supports Arbitration and Clock Stretching Across
    Repeater
  • Powered-Off High-Impedance I2C Pins
  • Latch-Up Performance Exceeds 100-mA Per
    JESD 78, Class I
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

The PCA9515B is a BiCMOS dual bidirectional buffer integrated circuit intended for I2C bus and SMBus applications. The device contains two identical bidirectional open-drain buffer circuits that enables I2C and similar bus systems to be extended (or add slaves) without degrading system performance. The dual bidirectional I2C buffer is operational at 2.3 V to 3.6 V VCC.

The PCA9515B buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus, while retaining all the operating modes and features of the I2C system. The device allows two buses, of 400-pF bus capacitance, to be connected in an I2C application.

The PCA9515B is a BiCMOS dual bidirectional buffer integrated circuit intended for I2C bus and SMBus applications. The device contains two identical bidirectional open-drain buffer circuits that enables I2C and similar bus systems to be extended (or add slaves) without degrading system performance. The dual bidirectional I2C buffer is operational at 2.3 V to 3.6 V VCC.

The PCA9515B buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus, while retaining all the operating modes and features of the I2C system. The device allows two buses, of 400-pF bus capacitance, to be connected in an I2C application.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet PCA9515B Dual Bidirectional I2C Bus and SMBus Repeater datasheet (Rev. B) PDF | HTML 24 Mar 2016
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note Why, When, and How to use I2C Buffers 23 May 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
Application note Programming Fun Lights With TI's TCA6507 30 Nov 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos