Product details

Features Overvoltage protection PGA/VGA PGA Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 Input type Differential Input offset drift (±) (typ) (V/°C) 0.000002 BW at Acl (MHz) 5 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Gain (max) (dB) 18 Gain error (typ) (%) 0.01 Gain drift (max) (ppm/°C) 1 Rating Catalog Architecture FET Operating temperature range (°C) -40 to 85
Features Overvoltage protection PGA/VGA PGA Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 Input type Differential Input offset drift (±) (typ) (V/°C) 0.000002 BW at Acl (MHz) 5 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Gain (max) (dB) 18 Gain error (typ) (%) 0.01 Gain drift (max) (ppm/°C) 1 Rating Catalog Architecture FET Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • DIGITALLY PROGRAMMABLE GAINS:
    • PGA206: G=1, 2, 4, 8V/V
    • PGA207: G=1, 2, 5, 10V/V
  • TRUE INSTRUMENTATION AMP INPUT
  • FAST SETTLING: 3.5µs to 0.01%
  • FET INPUT: IB = 100pA max
  • INPUT PROTECTION: ±40V
  • LOW OFFSET VOLTAGE: 1.5mV max
  • 16-PIN DIP, SOL-16 SOIC PACKAGES
  • APPLICATIONS
    • MULTIPLE-CHANNEL DATA ACQUISITION
    • MEDICAL, PHYSIOLOGICAL AMPLIFIER
    • PC-CONTROLLED ANALOG INPUT BOARDS
  • DIGITALLY PROGRAMMABLE GAINS:
    • PGA206: G=1, 2, 4, 8V/V
    • PGA207: G=1, 2, 5, 10V/V
  • TRUE INSTRUMENTATION AMP INPUT
  • FAST SETTLING: 3.5µs to 0.01%
  • FET INPUT: IB = 100pA max
  • INPUT PROTECTION: ±40V
  • LOW OFFSET VOLTAGE: 1.5mV max
  • 16-PIN DIP, SOL-16 SOIC PACKAGES
  • APPLICATIONS
    • MULTIPLE-CHANNEL DATA ACQUISITION
    • MEDICAL, PHYSIOLOGICAL AMPLIFIER
    • PC-CONTROLLED ANALOG INPUT BOARDS

The PGA206 and PGA207 are digitally programmable gain instrumentation amplifiers that are ideally suited for data acquisition systems.

The PGA206 and PGA207's fast settling time allows multiplexed input channels for excellent system efficiency. FET inputs eliminate IB errors due to analog multiplexer series resistance.

Gains are selected by two CMOS/TTL-compatible address lines. Analog inputs are internally protected for overloads up to ±40V, even with the power supplies off. The PGA206 and PGA207 are laser-trimmed for low offset voltage and low drift

The PGA206 and PGA207 are available in 16-pin plastic DIP and SOL-16 surface-mount packages. Both are specified for –40°C to +85°C operation.

The PGA206 and PGA207 are digitally programmable gain instrumentation amplifiers that are ideally suited for data acquisition systems.

The PGA206 and PGA207's fast settling time allows multiplexed input channels for excellent system efficiency. FET inputs eliminate IB errors due to analog multiplexer series resistance.

Gains are selected by two CMOS/TTL-compatible address lines. Analog inputs are internally protected for overloads up to ±40V, even with the power supplies off. The PGA206 and PGA207 are laser-trimmed for low offset voltage and low drift

The PGA206 and PGA207 are available in 16-pin plastic DIP and SOL-16 surface-mount packages. Both are specified for –40°C to +85°C operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PGA280 ACTIVE Zero Drift, HV Programmable Gain Amplifier This device offers zero drift (15-µV, 0.6-µV/⁰C), higher bandwidth (6-MHz), 2-channel mux, and a GPIO port

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Speed Programmable Gain Instrumentation Amplifier datasheet 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PGA206 PSpice Model (Rev. B)

SBOM129B.ZIP (144 KB) - PSpice Model
Simulation model

PGA206 TINA-TI Reference Design (Rev. C)

SBOC219C.ZIP (5 KB) - TINA-TI Reference Design
Simulation model

PGA206 TINA-TI Spice Model (Rev. B)

SBOM291B.ZIP (5 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos