Home Power management Voltage references Shunt voltage references

REF1004-2.5

ACTIVE

2.5-V, 20-ppm/°C micropower voltage reference

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM385-2.5-N ACTIVE 2.5-V, 0°C to 70°C, micropower voltage reference diode Improved quiescent current

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.8 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 12 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 20
VO (V) 2.5 Initial accuracy (max) (%) 0.8 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 12 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 20
SOIC (D) 8 29.4 mm² 4.9 x 6
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
REF35 ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference Improved quiescent current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Micropower Voltage Reference datasheet 27 Sep 2000
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Remove the DC Portion of Signals with the ADS7817 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos