Home Power management Voltage references Series voltage references

REF2920

ACTIVE

2.048-V, 100-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference

Product details

VO (V) 2.048 Initial accuracy (max) (%) 2 Temp coeff (max) (ppm/°C) 100 Vin (min) (V) 2.049 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 23 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 125
VO (V) 2.048 Initial accuracy (max) (%) 2 Temp coeff (max) (ppm/°C) 100 Vin (min) (V) 2.049 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 23 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • MicroSIZE Package: SOT-23
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • Low Temperature Drift: Maximum of 100 ppm/°C
  • High Accuracy: 2%
  • Low IQ: Maximum of 50 µA
  • MicroSIZE Package: SOT-23
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • Low Temperature Drift: Maximum of 100 ppm/°C
  • High Accuracy: 2%
  • Low IQ: Maximum of 50 µA

The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.

The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.

Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.

The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.

The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.

Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
REF3320 ACTIVE 2.048-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference Enhanced initial accuracy (0.15%) with lower temperature drift and lower quiescent current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet REF29xx 100 ppm/°C, 50 µA in 3-Pin SOT-23 CMOS Voltage Reference datasheet (Rev. C) PDF | HTML 30 Jun 2016
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF2920 TINA-TI Reference Design

SBVM715.TSC (1732 KB) - TINA-TI Reference Design
Simulation model

REF2920 TINA-TI Spice Model

SBVM716.ZIP (13 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos