Home Power management Voltage references Series voltage references

REF3020

ACTIVE

2.048-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
REF35 ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference 680-nA ultra-low-power, wide OTP programmable-voltage option from 1.024 V to 5 V and high precision at 0.05% intial accuracy and 6ppm/°C drift.

Product details

VO (V) 2.048 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 75 Vin (min) (V) 2.049 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 23 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 125
VO (V) 2.048 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 75 Vin (min) (V) 2.049 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 23 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • microSize Package: SOT-23-3
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • High Accuracy: 0.2%
  • Low IQ: 42 µA (Typical)
  • Excellent Specified Drift Performance:
    • 50 ppm/°C (Maximum) From 0°C to 70°C
    • 75 ppm/°C (Maximum) From –40°C to +125°C
  • microSize Package: SOT-23-3
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • High Accuracy: 0.2%
  • Low IQ: 42 µA (Typical)
  • Excellent Specified Drift Performance:
    • 50 ppm/°C (Maximum) From 0°C to 70°C
    • 75 ppm/°C (Maximum) From –40°C to +125°C

The REF30xx is a precision, low-power, low-dropout voltage, reference family available in a tiny 3-pin SOT-23 package. The REF30xx offers excellent temperature drift and initial accuracy while operating at a quiescent current of 42 µA (typical).

The low power consumption and the relatively high precision make the REF30xx very attractive for loop-powered industrial applications such as pressure and temperature transmitter applications. The REF30xx is easy to use in intrinsically safe and explosion-proof applications because it does not require a load capacitor to be stable. The REF30xx is specified over the extended industrial temperature range of –40°C to +125°C.

The REF30xx operates with supplies within 1 mV of output voltage under zero-load conditions. Engineers can use the low dropout, small size, and low power consumption of the REF30xx in portable and battery-powered applications.

The REF30xx is a precision, low-power, low-dropout voltage, reference family available in a tiny 3-pin SOT-23 package. The REF30xx offers excellent temperature drift and initial accuracy while operating at a quiescent current of 42 µA (typical).

The low power consumption and the relatively high precision make the REF30xx very attractive for loop-powered industrial applications such as pressure and temperature transmitter applications. The REF30xx is easy to use in intrinsically safe and explosion-proof applications because it does not require a load capacitor to be stable. The REF30xx is specified over the extended industrial temperature range of –40°C to +125°C.

The REF30xx operates with supplies within 1 mV of output voltage under zero-load conditions. Engineers can use the low dropout, small size, and low power consumption of the REF30xx in portable and battery-powered applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
REF3320 ACTIVE 2.048-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference Enhanced initial accuracy (0.15%) with lower temperature drift and lower quiescent current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet REF30xx 50-ppm/°C Max, 50-μA, CMOS Voltage Reference in SOT-23-3 datasheet (Rev. I) PDF | HTML 12 Jul 2022
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018
Analog Design Journal Getting the most out of your instrumentation amplifier design 10 Oct 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

REF3020 TINA-TI Reference Design (Rev. A)

SBVM735A.TSC (788 KB) - TINA-TI Reference Design
Simulation model

REF3020 TINA-TI Spice Model (Rev. A)

SBVM736A.TSM (7 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos