Product details

Technology family BCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 76000 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Damping resistors, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
Technology family BCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 76000 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Damping resistors, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 20 167.464 mm² 24.2 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Operating Voltage Range of 4.5 V to 5.5 V
  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • Output Ports Have Equivalent 33- Series Resistors, So No External Resistors Are Required
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

  • Operating Voltage Range of 4.5 V to 5.5 V
  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • Output Ports Have Equivalent 33- Series Resistors, So No External Resistors Are Required
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. Together with the SN74BCT2241 and the ’BCT2244 devices, these devices provide the choice of selected combinations of inverting and noninverting outputs, symmetrical active-low output-enable (OE)\ inputs, and complementary OE and (OE)\ inputs. These devices feature high fan-out and improved fan-in.

The ’BCT2240 devices are organized as two 4-bit line drivers with separate output-enable (OE)\ inputs. When (OE)\ is low, the device passes data from the A inputs to the Y outputs. When (OE)\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, (OE)\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The outputs, which are designed to source or sink up to 12 mA, include 33- series resistors to reduce overshoot

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. Together with the SN74BCT2241 and the ’BCT2244 devices, these devices provide the choice of selected combinations of inverting and noninverting outputs, symmetrical active-low output-enable (OE)\ inputs, and complementary OE and (OE)\ inputs. These devices feature high fan-out and improved fan-in.

The ’BCT2240 devices are organized as two 4-bit line drivers with separate output-enable (OE)\ inputs. When (OE)\ is low, the device passes data from the A inputs to the Y outputs. When (OE)\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, (OE)\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The outputs, which are designed to source or sink up to 12 mA, include 33- series resistors to reduce overshoot

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN54BCT2240, SN74BCT2240 datasheet (Rev. E) 11 Mar 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​