SN54LS266

ACTIVE

Military 4-ch, 2-input, 4.5-V to 5.5-V bipolar XNOR (exclusive NOR) gates with open-collector output

Product details

Technology family LS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 Input type Bipolar IOH (max) (mA) -0.1 Output type Open-collector Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 28 Rating Military Operating temperature range (°C) -55 to 125
Technology family LS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 Input type Bipolar IOH (max) (mA) -0.1 Output type Open-collector Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 28 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3
  • Can Be Used as a 4-Bit Digital Comparator
  • Input Clamping Diodes Simplify System Design
  • Fully Compatible with Most TTL Circuits

 

  • Can Be Used as a 4-Bit Digital Comparator
  • Input Clamping Diodes Simplify System Design
  • Fully Compatible with Most TTL Circuits

 

The 'LS266 is comprised of four independent 2-input exclusive-NOR gates with open-collector outputs. The open-collector outputs permit tying outputs together for multiple-bit comparisons.

 

The 'LS266 is comprised of four independent 2-input exclusive-NOR gates with open-collector outputs. The open-collector outputs permit tying outputs together for multiple-bit comparisons.

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet Quadruple 2-Input Exclusive-NOR Gates With Open-Collector Outputs datasheet 01 Mar 1983
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Designing with the SN54/74LS123 (Rev. A) 01 Mar 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
CFP (W) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos