SN74AXC4T774

ACTIVE

4-bit dual-supply bus transceiver with 3-state outputs and independent direction control inputs

SN74AXC4T774

ACTIVE

Product details

Technology family AXC Applications I2S, JTAG, SPI, UART Bits (#) 4 High input voltage (min) (V) 0.455 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 310 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 40 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AXC Applications I2S, JTAG, SPI, UART Bits (#) 4 High input voltage (min) (V) 0.455 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 310 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 40 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8 WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65 V to 3.6 V
  • Operating temperature from –40°C to +125°C
  • Independent direction control pins to allow configurable up and down translation
  • Glitch-free power supply sequencing
  • Up to 310 Mbps support when translating from 1.8 V to 3.3 V
  • VCC isolation feature
    • If either VCC input is below 100 mV, all I/Os outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC family level shifters
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 8000-V human-body model
    • 1000-V charged-device model
  • Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65 V to 3.6 V
  • Operating temperature from –40°C to +125°C
  • Independent direction control pins to allow configurable up and down translation
  • Glitch-free power supply sequencing
  • Up to 310 Mbps support when translating from 1.8 V to 3.3 V
  • VCC isolation feature
    • If either VCC input is below 100 mV, all I/Os outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC family level shifters
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 8000-V human-body model
    • 1000-V charged-device model

The SN74AXC4T774 is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXC4T774 is compatible with a single-supply system.

The SN74AXC4T774 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The SN74AXC4T774 device is designed so the control pins (DIRx and OE) are referenced to VCCA.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie the OE pin to VCCA through a pullup resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100 mV, both I/O ports are set to the high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

The SN74AXC4T774 is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXC4T774 is compatible with a single-supply system.

The SN74AXC4T774 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The SN74AXC4T774 device is designed so the control pins (DIRx and OE) are referenced to VCCA.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie the OE pin to VCCA through a pullup resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100 mV, both I/O ports are set to the high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74AXC4T774-Q1 ACTIVE Automotive 4-bit 2-supply bus transceiver with 3-state outputs, independent direction control inputs Automotive version of device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet SN74AXC4T774 4-Bit Dual-Supply Bus Transceiver with Independent Direction Control, Configurable Voltage Translation, and Tri-State Outputs datasheet (Rev. C) PDF | HTML 29 Jan 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application brief Enabling Power-Efficient FPGA Designs With Level Translation PDF | HTML 30 Apr 2024
Application brief Future-Proofing Your Level Shifter Design with TI's Dual Footprint Packages PDF | HTML 05 Sep 2023
Product overview Enabling System on Module Industrial PC Connectivity With Level Translation PDF | HTML 03 Apr 2023
Application brief Enabling Robust and Competitive Wireless Tracking Modules with Logic PDF | HTML 15 Oct 2021
Application note Translate Voltages for SPI (Rev. A) PDF | HTML 04 Aug 2021
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note 2N7001T Voltage Level Translator for SPI, UART, JTAG Interface (Rev. A) PDF | HTML 29 Mar 2021
Application note Low Voltage Translation for SPI, UART, RGMII, JTAG Interfaces (Rev. B) PDF | HTML 29 Mar 2021
Technical article Enabling smart meter wireless connectivity with level translation PDF | HTML 23 Oct 2019
EVM User's guide SPI,JTAG Interface low voltage translation using SN74AXC4T774EVM 29 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

SN74AXC4T774EVM — EVM for direction-controlled bidirectional translation device to support SPI, JTAG, UART interfaces

This EVM is designed to support SN74AXC4T774 in RSV and PW packages. It is also backwards compatible to allow the use of the existing SN74AVC4T774 device in these packages. The AXC device belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V (...)
User guide: PDF
Not available on TI.com
Simulation model

SN74AXC4T774 IBIS MODEL (Rev. A)

SCEM589A.ZIP (140 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
UQFN (RSV) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos