Product details

Configuration 1:1 SPST Number of channels 10 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 5 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 10 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 5 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 SSOP (DBQ) 24 51.9 mm² 8.65 x 6 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

The SN74CBT3861 provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as one 10-bit switch with a single output-enable (OE\) input. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

The SN74CBT3861 provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as one 10-bit switch with a single output-enable (OE\) input. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74CBTLV3861 ACTIVE 3.3-V, 1:1 (SPST), 10-channel general-purpose FET bus switch with 1 control input Lower supply voltage version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 26
Type Title Date
* Data sheet 10-Bit FET Bus Switch--SN74CBT3861 datasheet (Rev. D) 20 Oct 2000
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
More literature Digital Bus Switch Selection Guide (Rev. A) 10 Nov 2004
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
More literature CBT RAID Application Clip 12 Jun 2003
Application note Bus FET Switch Solutions for Live Insertion Applications 07 Feb 2003
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Flexible Voltage-Level Translation With CBT Family Devices 20 Jul 1999
User guide CBT (5-V) And CBTLV (3.3-V) Bus Switches Data Book (Rev. B) 01 Dec 1998
Application note 3.3-V to 2.5-V Translation with Texas Instruments Crossbar Technology (Rev. A) 03 Apr 1998
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note 5-V To 3.3-V Translation With the SN74CBTD3384 (Rev. B) 01 Mar 1997
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian
SSOP (DBQ) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos