Product details

Technology family F Number of channels 2 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Inputs per channel 5 IOL (max) (mA) 20 IOH (max) (mA) -1 Output type Push-Pull Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) 0 to 70
Technology family F Number of channels 2 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Inputs per channel 5 IOL (max) (mA) 20 IOH (max) (mA) -1 Output type Push-Pull Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) 0 to 70
  • Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs

 

  • Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs

 

The SN74F260 contains two independent 5-input positive-NOR gates. It performs the Boolean functions in positive logic.

The SN74F260 is characterized for operation from 0°C to 70°C.

The SN74F260 contains two independent 5-input positive-NOR gates. It performs the Boolean functions in positive logic.

The SN74F260 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74AHCT02 ACTIVE 4-ch, 2-input, 4.5-V to 5.5-V NOR gates with TTL-compatible CMOS inputs Voltage range (4.5V to 5.5V), average drive strength (8mA), average propagation delay (9ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual 5-Input Positive-NOR Gate datasheet (Rev. A) 01 Oct 1993

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos