Product details

Technology family LS Function Digital Multiplexer Configuration 4:1 Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog
Technology family LS Function Digital Multiplexer Configuration 4:1 Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Three-State Version of SN54/74LS153, SN54/74S153
  • Schottky-Diode-Clamped Transistors
  • Permits Multiplexing from N Lines to 1 Line
  • Performs Parallel-to Serial Conversion
  • Fully Compatible with Most TTL Circuits
  • Low Power Dissipation
    • 'LS253 … 35 mW Typical
    • 'S253 … 225 mW Typical

 

  • Three-State Version of SN54/74LS153, SN54/74S153
  • Schottky-Diode-Clamped Transistors
  • Permits Multiplexing from N Lines to 1 Line
  • Performs Parallel-to Serial Conversion
  • Fully Compatible with Most TTL Circuits
  • Low Power Dissipation
    • 'LS253 … 35 mW Typical
    • 'S253 … 225 mW Typical

 

Each of these Schottky-clamped data selectors/multiplexers contains inverters and drivers to supply fully complementary, on-chip, binary decoding data selection to the AND-OR gates. Separate output control inputs are provided for each of the two four-line sections.

The three-state outputs can interface with and drive data lines of bus-organized systems. With all but one of the common outputs disabled (at a high-impedance state) the low-impedance of the single enabled output will drive the bus line to a high or low logic level.

 

Each of these Schottky-clamped data selectors/multiplexers contains inverters and drivers to supply fully complementary, on-chip, binary decoding data selection to the AND-OR gates. Separate output control inputs are provided for each of the two four-line sections.

The three-state outputs can interface with and drive data lines of bus-organized systems. With all but one of the common outputs disabled (at a high-impedance state) the low-impedance of the single enabled output will drive the bus line to a high or low logic level.

 

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CD74ACT257 ACTIVE Quad 2-Input Non-Inverting Multiplexers with 3-State Outputs Voltage range (4.5V to 5.5V), average drive strength (24mA), average propagation delay (8ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual 4-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs datasheet 01 Mar 1988

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​