TCA9546A

ACTIVE

4-channel 1.65- to 5.5-V I2C/SMBus switch with reset & voltage translation

alarmNotifications Order now

Product details

Addresses 8 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Features Reset pin Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 4
Addresses 8 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Features Reset pin Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 4
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 1-of-4 Bidirectional translating switches
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9546A devices on the I2C bus
  • Channel selection via I2C Bus, in any combination
  • Power-up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between
    1.8-V, 2.5-V, 3.3-V, and 5-V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply voltage range of 1.65 V to 5.5 V
  • 5.5 V Tolerant inputs
  • 0 to 400-kHz Clock frequency
  • Latch-up performance exceeds 100 mA Per JESD 78
  • ESD Protection exceeds JESD 22
    • 4000-V Human-body model (A114-A)
    • 1500-V Charged-device model (C101)
  • 1-of-4 Bidirectional translating switches
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9546A devices on the I2C bus
  • Channel selection via I2C Bus, in any combination
  • Power-up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between
    1.8-V, 2.5-V, 3.3-V, and 5-V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply voltage range of 1.65 V to 5.5 V
  • 5.5 V Tolerant inputs
  • 0 to 400-kHz Clock frequency
  • Latch-up performance exceeds 100 mA Per JESD 78
  • ESD Protection exceeds JESD 22
    • 4000-V Human-body model (A114-A)
    • 1500-V Charged-device model (C101)

The TCA9546A is a quad bidirectional translating switch controlled via the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register.

An active-low reset (RESET) input allows the TCA9546A to recover from a situation in which one of the downstream I2C buses is stuck in a low state. Pulling RESET low resets the I2C state machine and causes all the channels to be deselected, as does the internal power-on reset function.

The pass gates of the switches are constructed such that the VCC pin can be used to limit the maximum high voltage, which will be passed by the TCA9546A. This allows the use of different bus voltages on each pair, so that 1.8-V, 2.5-V, or 3.3-V parts can communicate with 5-V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5.5-V tolerant.

The TCA9546A is a quad bidirectional translating switch controlled via the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register.

An active-low reset (RESET) input allows the TCA9546A to recover from a situation in which one of the downstream I2C buses is stuck in a low state. Pulling RESET low resets the I2C state machine and causes all the channels to be deselected, as does the internal power-on reset function.

The pass gates of the switches are constructed such that the VCC pin can be used to limit the maximum high voltage, which will be passed by the TCA9546A. This allows the use of different bus voltages on each pair, so that 1.8-V, 2.5-V, or 3.3-V parts can communicate with 5-V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5.5-V tolerant.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TCA9546A Low Voltage 4-Channel I2C and SMBus Switch with Reset Function datasheet (Rev. B) PDF | HTML 29 Oct 2019
Application brief Best Practices: I2C Devices on an I3C Shared Bus PDF | HTML 30 Mar 2023
Application note I2C Solutions for Hot Swap Applications (Rev. A) 31 Jan 2023
Application note I2C Dynamic Addressing 25 Apr 2019
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Selection guide I2C Infographic Flyer 03 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA9548AEVM — TCA9548A I2C 1-to-8 bidirectional translating switch evaluation module

The TCA9548AEVM is designed to evaluate and demonstrate the functionality of TI’s TCA954xA family of I2C switches. The TCA9548AEVM can be used as a standalone evaluation module to interface with an existing system or paired with the MSP430 Lauchpad which serves as the I2C master and power supply (...)

User guide: PDF
Buy from a distributor
Simulation model

TCA9546A IBIS Model

SCPM033.ZIP (49 KB) - IBIS Model
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos