THS3091

ACTIVE

Single, high-voltage low-distortion current-feedback operational amplifier

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 305 BW at Acl (MHz) 715 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6000 Vn at flatband (typ) (nV√Hz) 1.1 Vn at 1 kHz (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 9.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 78 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 310 2nd harmonic (dBc) 84 3rd harmonic (dBc) 99 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 305 BW at Acl (MHz) 715 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6000 Vn at flatband (typ) (nV√Hz) 1.1 Vn at 1 kHz (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 9.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 78 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 310 2nd harmonic (dBc) 84 3rd harmonic (dBc) 99 Frequency of harmonic distortion measurement (MHz) 10
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low distortion:
    • 84-dBc HD2 at 10 MHz, R L = 1 kΩ
    • 99-dBc HD3 at 10 MHz, R L = 1 kΩ
  • Low noise:
    • 15-pA/√ Hz noninverting current noise
    • 14-pA/√ Hz inverting current noise
    • 1.1-nV/√ Hz voltage noise
  • High slew rate: 6000 V/µs (G = 5, V O = 20 V PP)
  • Wide bandwidth: 305 MHz (G = 2, R L = 100 Ω)
  • High output current drive: ±310 mA
  • Wide supply range: ±5 V to ±16 V
  • Power-down feature: THS3095 only
  • Low distortion:
    • 84-dBc HD2 at 10 MHz, R L = 1 kΩ
    • 99-dBc HD3 at 10 MHz, R L = 1 kΩ
  • Low noise:
    • 15-pA/√ Hz noninverting current noise
    • 14-pA/√ Hz inverting current noise
    • 1.1-nV/√ Hz voltage noise
  • High slew rate: 6000 V/µs (G = 5, V O = 20 V PP)
  • Wide bandwidth: 305 MHz (G = 2, R L = 100 Ω)
  • High output current drive: ±310 mA
  • Wide supply range: ±5 V to ±16 V
  • Power-down feature: THS3095 only

The THS3091 and THS3095 (THS309x) are high-voltage, low-distortion, high-speed, current-feedback amplifiers that operate over a wide supply range of ±5 V to ±16 V. These devices are an excellent choice for applications that require large, linear output signals, such as pin drivers, power-FET drivers, and arbitrary waveform generators.

The THS3095 features a power-down pin ( PD) that puts the amplifier into a low-power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.

The wide, 32‑V supply range, 6000‑V/µs slew-rate, and 310‑mA output current drive make the THS309x an excellent choice for high-voltage arbitrary-waveform-driver applications. Moreover, with the ability to handle large voltage swings driving into low-resistance and high-capacitance loads while maintaining good settling time performance, these devices are an excellent choice for pin-driver and power-FET driver applications.

The THS309x are offered in an 8‑pin SOIC (DDA) PowerPAD™ integrated circuit package. The THS3091 is also offered in an 8‑pin HVSSOP (DGN) package.

The THS3091 and THS3095 (THS309x) are high-voltage, low-distortion, high-speed, current-feedback amplifiers that operate over a wide supply range of ±5 V to ±16 V. These devices are an excellent choice for applications that require large, linear output signals, such as pin drivers, power-FET drivers, and arbitrary waveform generators.

The THS3095 features a power-down pin ( PD) that puts the amplifier into a low-power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.

The wide, 32‑V supply range, 6000‑V/µs slew-rate, and 310‑mA output current drive make the THS309x an excellent choice for high-voltage arbitrary-waveform-driver applications. Moreover, with the ability to handle large voltage swings driving into low-resistance and high-capacitance loads while maintaining good settling time performance, these devices are an excellent choice for pin-driver and power-FET driver applications.

The THS309x are offered in an 8‑pin SOIC (DDA) PowerPAD™ integrated circuit package. The THS3091 is also offered in an 8‑pin HVSSOP (DGN) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THS3491 ACTIVE 900-MHz high-power-output current-feedback amplifier This device is a current feedback amplifier with higher bandwidth (900 MHz) and higher output current drive (420 mA).

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS3091EVM — THS3091 evaluation module for single, high-voltage low-distortion current-feedback op amp

The THS3091 evaluation module (EVM) provides a platform for evaluating the THS3091 high-voltage, low-distortion, high-speed, current-feedback amplifier. The user needs only power, input signal and test instrument to operate the EVM.

Applications

  • High-voltage arbitrary waveform
  • Power FET driver
  • (...)
Not available on TI.com
Simulation model

THS3091 PSpice Model (Rev. B)

SLOJ173B.ZIP (108 KB) - PSpice Model
Simulation model

THS3091 TINA-TI Reference Design

SLOM419.TSC (2359 KB) - TINA-TI Reference Design
Simulation model

THS3091 TINA-TI Spice Model

SLOM418.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00684 — High-Bandwidth Arbitrary Waveform Generator Reference Design: DC or AC coupled, High-Voltage output

In TIDA-00684 reference design a quad-channel TSW3080 evaluation module (EVM) is developed to shows how to use an active amplifier interface with the DAC38J84 to demonstrate an arbitrary-waveform-generator frontend. The DAC38J84 provides four DAC channels with 16 bits of resolution with a maximum (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00075 — Wide-Bandwidth and High-Voltage Arbitrary Waveform Generator Front End

This design shows how to use an active interface with the current sink output of the DAC5682Z - typical applications for this include front ends for arbitrary waveform generators. The EVM includes the DAC5682Z for digital-to-analog conversion, an OPA695 to demonstrate an active interface (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00023 — Reference Design for Implementation of the Load Sharing Concept for Large-Signal Applications

Using the THS3091 high voltage, low distortion current-feedback op amp, this reference design showcases the technique and the benefits of configuring multiple op-amps in a load sharing configuration when driving high voltage signals into heavy loads.  Supported by a full scale application (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos