THS4021

ACTIVE

2-GHz, single-channel ultra-low-noise voltage-feedback amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA892 ACTIVE 2-GHz 10-V/V stable 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Wider supply (36V), lower noise (0.95 nV/Hz), higher precision (1mV) and improved THD+N (-114dBc)

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 2000 BW at Acl (MHz) 290 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 470 Vn at flatband (typ) (nV√Hz) 1.2 Vn at 1 kHz (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 200 2nd harmonic (dBc) 77 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 2000 BW at Acl (MHz) 290 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 470 Vn at flatband (typ) (nV√Hz) 1.2 Vn at 1 kHz (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 200 2nd harmonic (dBc) 77 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra-low 1.2nV/√Hz voltage noise
  • High speed:
    • 2GHz gain-bandwidth product
    • 470V/µs slew rate
    • 30ns settling time (0.1%)
  • Stable at gains ≥10V/V
  • Output drive, IO = 200mA (typical)
  • Very low distortion:
    • THD = –68dBc (f = 1MHz, RL = 150Ω)
  • Wide range of power supplies:
    • VCC = ±4.5V to ±16V
  • Offset nulling pins on the THS4021
  • Ultra-low 1.2nV/√Hz voltage noise
  • High speed:
    • 2GHz gain-bandwidth product
    • 470V/µs slew rate
    • 30ns settling time (0.1%)
  • Stable at gains ≥10V/V
  • Output drive, IO = 200mA (typical)
  • Very low distortion:
    • THD = –68dBc (f = 1MHz, RL = 150Ω)
  • Wide range of power supplies:
    • VCC = ±4.5V to ±16V
  • Offset nulling pins on the THS4021

The THS4021 and THS4022 (THS402x) are ultra-low voltage noise, high-speed voltage-feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communication and imaging. The single-amplifier THS4021 and the dual-amplifier THS4022 offer very good ac performance with a 290MHz closed-loop bandwidth, 470V/µs slew rate, and 30ns settling time (0.1%) for a gain of 10V/V. The THS402x are stable at gains of 10V/V or greater and –9V/V or less. These amplifiers have a high drive capability of 200mA and draw only 7.5mA of supply current per amplifier. With a total harmonic distortion (THD) of –68dBc at f = 1MHz, the THS402x are designed for applications requiring low distortion.

The THS4021 and THS4022 (THS402x) are ultra-low voltage noise, high-speed voltage-feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communication and imaging. The single-amplifier THS4021 and the dual-amplifier THS4022 offer very good ac performance with a 290MHz closed-loop bandwidth, 470V/µs slew rate, and 30ns settling time (0.1%) for a gain of 10V/V. The THS402x are stable at gains of 10V/V or greater and –9V/V or less. These amplifiers have a high drive capability of 200mA and draw only 7.5mA of supply current per amplifier. With a total harmonic distortion (THD) of –68dBc at f = 1MHz, the THS402x are designed for applications requiring low distortion.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet THS402x 2GHz, 10V/V Stable, Low-Noise, High-Speed Amplifiers datasheet (Rev. F) PDF | HTML 15 Jul 2024
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Analog Design Journal Using a decompensated op amp for improved performance 11 Mar 2005
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Using a Decompensated Operational Amplifier for Improved Performance 30 Mar 2001
User guide THS4021 High-Speed Operational Amplifier Evaluation Module User's Guide 29 Oct 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4021EVM — THS4021 evaluation module for 2-GHz, single-channel ultra-low-noise voltage-feedback amplifier

The THS4021 high-speed operational amplifier evaluation module (EVM) is a complete high-speed amplifier circuit. It consists of the THS4021 high-speed, low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit boad measuing approximately 1.7 inch by (...)

User guide: PDF
Not available on TI.com
Simulation model

THS4021 PSpice Model (Rev. A)

SLOJ004A.ZIP (6 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos