THS4226

ACTIVE

Low-Distortion High-Speed Rail-to-Rail Output with Shutdown

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 GBW (typ) (MHz) 120 BW at Acl (MHz) 230 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 990 Vn at flatband (typ) (nV√Hz) 13 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 14 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 94 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 20 Iout (typ) (mA) 100 2nd harmonic (dBc) 92 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 GBW (typ) (MHz) 120 BW at Acl (MHz) 230 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 990 Vn at flatband (typ) (nV√Hz) 13 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 14 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 94 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 20 Iout (typ) (mA) 100 2nd harmonic (dBc) 92 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Rail-to-Rail Output Swing
    • VO = –4.8/4.8 (RL = 2 k)
  • High Speed
    • 230 MHz Bandwidth (–3 dB, G= 1)
    • 975 V/µs Slew Rate
  • Ultra-Low Distortion
    • HD2 = –90 dBc (f = 5 MHz, RL = 499)
    • HD3 = –100 dBc (f = 5 MHz, RL = 499)
  • High Output Drive, IO = 100 mA (typ)
  • Excellent Video Performance
    • 40 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • Power-Down Mode (THS4225/6)
  • Evaluation Module Available
  • APPLICATIONS
    • Low-Voltage Analog-to-Digital Converter Preamplifier
    • Active Filtering
    • Video Applications

  • Rail-to-Rail Output Swing
    • VO = –4.8/4.8 (RL = 2 k)
  • High Speed
    • 230 MHz Bandwidth (–3 dB, G= 1)
    • 975 V/µs Slew Rate
  • Ultra-Low Distortion
    • HD2 = –90 dBc (f = 5 MHz, RL = 499)
    • HD3 = –100 dBc (f = 5 MHz, RL = 499)
  • High Output Drive, IO = 100 mA (typ)
  • Excellent Video Performance
    • 40 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • Power-Down Mode (THS4225/6)
  • Evaluation Module Available
  • APPLICATIONS
    • Low-Voltage Analog-to-Digital Converter Preamplifier
    • Active Filtering
    • Video Applications

The THS4222 family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching or low distortion applications. This family of voltage feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 230-MHz bandwidth, 975-V/µs slew rate and harmonic distortion (THD) at –90 dBc at 5 MHz.

The THS4222 family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching or low distortion applications. This family of voltage feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 230-MHz bandwidth, 975-V/µs slew rate and harmonic distortion (THD) at –90 dBc at 5 MHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6655 ACTIVE Dual Channel, Low Power, 250 MHz, Low Noise Amplifiers Wider bandwidth (250 MHz), lower noise (4.5 nV/rtHz), lower power consumption (4.5 mA), lower offset voltage (3 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifiers datasheet (Rev. G) 21 Jan 2004
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
EVM User's guide THS4226EVM User's Guide 15 May 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4226EVM — THS4226 Evaluation Module

The THS4226EVM provides a platform for evaluating the THS4226 high-speed voltage-feedback amplifier with powerdown capability. The user only needs power, input signal, and test instruments to operate the EVM. The gain can be changed by changing the feedback and gain resistors. For a list of (...)

User guide: PDF
Not available on TI.com
Simulation model

THS4226 PSpice Model

SLAM121.ZIP (38 KB) - PSpice Model
Simulation model

THS4226 TINA-TI Reference Design (Rev. B)

SLAC092B.TSC (98 KB) - TINA-TI Reference Design
Simulation model

THS4226 TINA-TI Spice Model (Rev. A)

SLAM021A.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos