THS4303

ACTIVE

1.8GHz, Wideband Fixed-Gain Amplifier

alarmNotifications Order now

Product details

Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 1800 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 5500 Vn at flatband (typ) (nV√Hz) 2.8 Vn at 1 kHz (typ) (nV√Hz) 18 Iq per channel (typ) (mA) 34 Vos (offset voltage at 25°C) (max) (mV) 4.25 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 60 Input bias current (max) (pA) 1000000 Offset drift (typ) (µV/°C) 20 Iout (typ) (mA) 180 2nd harmonic (dBc) 65 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 70
Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 1800 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 5500 Vn at flatband (typ) (nV√Hz) 2.8 Vn at 1 kHz (typ) (nV√Hz) 18 Iq per channel (typ) (mA) 34 Vos (offset voltage at 25°C) (max) (mV) 4.25 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 60 Input bias current (max) (pA) 1000000 Offset drift (typ) (µV/°C) 20 Iout (typ) (mA) 180 2nd harmonic (dBc) 65 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 70
VQFN (RGT) 16 9 mm² 3 x 3
  • Fixed Closed-Loop Gain Amplifier
    • 10 V/V (20 dB)
  • Wide Bandwidth: 1.8 GHz
  • High Slew Rate: 5500 V/µs
  • Low Total Input Referred Noise: 2.5 nV/Hz
  • Low Distortion
    • HD2: –65 dBc at 70 MHz
    • HD3: –76 dBc at 70 MHz
    • IMD3: –85 dBc at 100 MHz
    • OIP3: 34 dBm at 100 MHz
    • IMD3: –70 dBc at 300 MHz
    • OIP3: 27 dBm at 300 MHz
  • High Output Drive: ±180 mA
  • Power Supply Voltage: 3 V or 5 V
  • APPLICATIONS
    • Wideband Signal Processing
    • Wireless Transceivers
    • IF Amplifier
    • ADC Preamplifier
    • DAC Output Buffers
    • Test, Measurement, and Instrumentation
    • Medical and Industrial Imaging

PowerPAD is a trademark of Texas Instruments.

  • Fixed Closed-Loop Gain Amplifier
    • 10 V/V (20 dB)
  • Wide Bandwidth: 1.8 GHz
  • High Slew Rate: 5500 V/µs
  • Low Total Input Referred Noise: 2.5 nV/Hz
  • Low Distortion
    • HD2: –65 dBc at 70 MHz
    • HD3: –76 dBc at 70 MHz
    • IMD3: –85 dBc at 100 MHz
    • OIP3: 34 dBm at 100 MHz
    • IMD3: –70 dBc at 300 MHz
    • OIP3: 27 dBm at 300 MHz
  • High Output Drive: ±180 mA
  • Power Supply Voltage: 3 V or 5 V
  • APPLICATIONS
    • Wideband Signal Processing
    • Wireless Transceivers
    • IF Amplifier
    • ADC Preamplifier
    • DAC Output Buffers
    • Test, Measurement, and Instrumentation
    • Medical and Industrial Imaging

PowerPAD is a trademark of Texas Instruments.

The THS4303 device is a wideband, fixed-gain amplifier that offers high bandwidth, high slew rate, low noise, and low distortion. This combination of specifications enables analog designers to transcend current performance limitations and process analog signals at much higher speeds than previously possible with closed-loop, complementary amplifier designs. The devices are offered in a 16-pin leadless package and incorporate a powerdown mode for quiescent power savings.

The THS4303 device is a wideband, fixed-gain amplifier that offers high bandwidth, high slew rate, low noise, and low distortion. This combination of specifications enables analog designers to transcend current performance limitations and process analog signals at much higher speeds than previously possible with closed-loop, complementary amplifier designs. The devices are offered in a 16-pin leadless package and incorporate a powerdown mode for quiescent power savings.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Wideband Fixed-Gain Amplifier datasheet (Rev. B) 20 Jan 2005
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4303EVM — THS4303 Wideband Evaluation Module

The THS4303 evaluation module (EVM) User's Guide is included within the THS4303 Datasheet.

The THS4303 EVM provides a platform for evaluating the THS4303 wideband, fixed-gain amplifier. The user needs only power, input signal, and test instrument to operate the EVM. The THS4303 offers high (...)

Buy from a distributor
Simulation model

THS4303 ADS Model

SLOJ181.ZIP (57 KB) - Spice Model
Simulation model

THS4303 PSpice Model (Rev. A)

SLOM133A.ZIP (57 KB) - PSpice Model
Simulation model

THS4303 TINA-TI Reference Design (Rev. B)

SLAC094B.TSC (101 KB) - TINA-TI Reference Design
Simulation model

THS4303 TINA-TI Spice Model (Rev. A)

SLAM023A.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos