Home Power management Voltage references Shunt voltage references

TL430

ACTIVE

Adjustable shunt regulator

Product details

VO (V) 2.75 Initial accuracy (max) (%) 9 VO adj (min) (V) 2.75 VO adj (max) (V) 30 Iz for regulation (min) (µA) 500 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 200 Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 100
VO (V) 2.75 Initial accuracy (max) (%) 9 VO adj (min) (V) 2.75 VO adj (max) (V) 30 Iz for regulation (min) (µA) 500 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 200 Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 100
TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Temperature Compensated
  • Programmable Output Voltage
  • Low Output Resistance
  • Low Output Noise
  • Sink Capability up to 100 mA
  • Temperature Compensated
  • Programmable Output Voltage
  • Low Output Resistance
  • Low Output Noise
  • Sink Capability up to 100 mA

The TL430 is a 3-terminal adjustable shunt regulator, featuring excellent temperature stability, wide operating current range, and low output noise. The output voltage can be set by two external resistors to any desired value between 3 V and 30 V. The TL430 can replace Zener diodes in many applications, providing improved performance.

The TL430C is characterized for operation from 0°C to 70°C.

The TL430 is a 3-terminal adjustable shunt regulator, featuring excellent temperature stability, wide operating current range, and low output noise. The output voltage can be set by two external resistors to any desired value between 3 V and 30 V. The TL430 can replace Zener diodes in many applications, providing improved performance.

The TL430C is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ATL431 ACTIVE 2.5-V low-IQ adjustable precision shunt regulator Converting to SMD package
TL431 ACTIVE Adjustable precision shunt regulator Converting to SMD package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TL430 datasheet (Rev. D) 04 Jan 2005
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Setting the shunt voltage on an adjustable shunt regulator 01 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos