TL760M33-Q1

ACTIVE

Automotive 500-mA, 26-V, high-accuracy, low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7B88-Q1 ACTIVE Automotive 500-mA, 40-V, low-dropout (LDO) linear regulator with fast transient response 500-mA, TO-252 package offering improved noise/PSRR performance, better accuracy and lower-IQ

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 26 Vin (min) (V) 3.8 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Rating Automotive Iq (typ) (mA) 20 Thermal resistance θJA (°C/W) 55 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 26 Vin (min) (V) 3.8 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Rating Automotive Iq (typ) (mA) 20 Thermal resistance θJA (°C/W) 55 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Qualified for Automotive Applications
  • ±3% Output Voltage Variation Across Load
    and Temperature
  • Load-Dump Protection
  • 500-mV Maximum Dropout Voltage at
    500 mA (3.3-V Option)
  • Fixed 3.3-V Output
  • Internal Thermal-Overload Protection
  • Internal Overvoltage Protection
  • Customer-Specific Configuration Control
    Can Be Supported Along With
    Major-Change Approval

  • Qualified for Automotive Applications
  • ±3% Output Voltage Variation Across Load
    and Temperature
  • Load-Dump Protection
  • 500-mV Maximum Dropout Voltage at
    500 mA (3.3-V Option)
  • Fixed 3.3-V Output
  • Internal Thermal-Overload Protection
  • Internal Overvoltage Protection
  • Customer-Specific Configuration Control
    Can Be Supported Along With
    Major-Change Approval

The TL760M family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 26 V. Utilizing a pnp pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TL760M regulators offer very tight output accuracy of ±3% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TL760M is load-dump protected to its maximum operating condition of 45 V. Stability has been optimized for typical automotive applications and low-cost capacitors.

The TL760M family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 26 V. Utilizing a pnp pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TL760M regulators offer very tight output accuracy of ±3% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TL760M is load-dump protected to its maximum operating condition of 45 V. Stability has been optimized for typical automotive applications and low-cost capacitors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Low-Dropout Fixed-Voltage Regulator datasheet (Rev. I) 22 Dec 2010
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV2510Q1EVM — DRV2510-Q1 Automotive Haptic Driver for Solenoids with Integrated Diagnostics Evaluation Module

The DRV52510-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.

User guide: PDF
Not available on TI.com
Evaluation board

DRV2511Q1EVM — DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module

The DRV52511-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.
User guide: PDF
Not available on TI.com
Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Not available on TI.com
Evaluation board

TAS2770EVM — TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package

The TAS2770EVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating (...)
User guide: PDF
Not available on TI.com
Evaluation board

TAS2770EVM-STEREO — Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier

The TAS2770EVM-Stereo evaluation module provides developers with a simple to use module pre-configured in as a stereo solution. It is powerful tool kit for assessing stereo or mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 as a conventional (...)
User guide: PDF
Evaluation board

TAS2770YFFEVM — TAS2770YFFEVM Mono, Digital Input, Class-D, IV Sense Audio Amp Evaluation Module for WCSP Package

The TAS2770YFFEVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for (...)
User guide: PDF
Not available on TI.com
Evaluation board

TAS5404Q1EVM — 4-Ch Analog Input Class-D Audio Amp EVM w/I2C Diagnostics & Protection for Auto Head Unit

The TAS5404Q1EVM showcases TI’s cost-optimized 4-Ch Analog Input Class-D Audio Solution for Automotive Head Unit systems. The TAS5404 solution allows automotive customers the easiest transition from Class-AB systems to a smaller, lighter and more efficient Class-D solution at a comparable (...)

User guide: PDF
Evaluation board

TAS6422Q1EVM — TAS6422Q1 2.1MHz 2Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module

The TAS6422Q1EVM showcases the first true 2.1Mhz 2-Ch Digital Input Class-D Audio Solution for Automotive Infotainment in the market.  TAS6422’s 2.1-Mhz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost.  TAS6422 (...)
User guide: PDF
Not available on TI.com
Evaluation board

TAS6424LQ1EVM — TAS6424LQ1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module

The TAS6424L EVM showcases the first true 2.1Mhz 4-Ch Digital Input Class-D Audio Solution for automotive infotainment in the market.  TAS6424L’s 2.1-Mhz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. TAS6424L delivers (...)
User guide: PDF
Not available on TI.com
Reference designs

TIDA-01572 — Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00573 — Automotive 4-Channel Class D Amplifier Reference Design for Head Unit

The TIDA-00573 reference design provides a Class D based amplifier solution that allows it to be evaluated in the form factor of a typical Class AB amplifier.  The design is optimized to mitigate thermals associated with audio amplifiers and to minimize switching noises associated with Class D (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-252 (KVU) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos