TLV2471A-Q1

ACTIVE

Automotive-grade, single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV9001-Q1 ACTIVE Automotive, single-channel, 5.5-V 1-MHz rail-to-rail input and output operational amplifier Faster slew rate (2 V/us), lower power (0.06 mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 2.8 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Input bias current (max) (pA) 50 CMRR (typ) (dB) 84 Iout (typ) (A) 0.09 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.07 Output swing headroom (to positive supply) (typ) (V) -0.04
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 2.8 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Input bias current (max) (pA) 50 CMRR (typ) (dB) 84 Iout (typ) (A) 0.09 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.07 Output swing headroom (to positive supply) (typ) (V) -0.04
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • CMOS Rail-To-Rail Input/Output
  • Input Bias Current . . . 2.5 pA
  • Low Supply Current . . . 600 µA/Channel
  • Gain-Bandwidth Product . . . 2.8 MHz
  • High Output Drive Capability
    • ±10 mA at 180 mV
    • ±35 mA at 500 mV
  • Input Offset Voltage . . . 250 µV (typ)
  • Supply Voltage Range . . . 2.7 V to 6 V TLV2471

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • CMOS Rail-To-Rail Input/Output
  • Input Bias Current . . . 2.5 pA
  • Low Supply Current . . . 600 µA/Channel
  • Gain-Bandwidth Product . . . 2.8 MHz
  • High Output Drive Capability
    • ±10 mA at 180 mV
    • ±35 mA at 500 mV
  • Input Offset Voltage . . . 250 µV (typ)
  • Supply Voltage Range . . . 2.7 V to 6 V TLV2471

The TLV247x is a family of CMOS rail-to-rail input/output operational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600 µA/channel while offering 2.8 MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180 mV of each supply rail while driving a 10-mA load. For non-RRO applications, the TLV247x can supply ±35 mA at 500 mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.

The family is fully specified at 3 V and 5 V across the automotive temperature range (–40°C to 125°C).

The TLV247x is a family of CMOS rail-to-rail input/output operational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600 µA/channel while offering 2.8 MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180 mV of each supply rail while driving a 10-mA load. For non-RRO applications, the TLV247x can supply ±35 mA at 500 mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.

The family is fully specified at 3 V and 5 V across the automotive temperature range (–40°C to 125°C).

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TSV911A-Q1 ACTIVE Automotive, single-channel, 5.5-V 8-MHz rail-to-rail input and output operational amplifier Higher GBW (8 MHz), faster slew rate (6.5 V/µs), lower offset voltage (1.5 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Family of 600-uA/Ch 2.8-MHz Rail-to-Rail Input/Output High-Drive Op Amps datasheet (Rev. B) 30 Apr 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​