TLV320ADC5120
Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
A newer version of this product is available
TLV320ADC5120
- Multichannel high-performance ADC:
- 2-channel analog microphones or line-in
- 4-channel digital PDM microphones
- Up to 2 analog and up to 2 digital microphone channels
- ADC line and microphone differential input performance:
- Dynamic range (DR):
- 120-dB, dynamic range enhancer (DRE) enabled
- 108-dB, DRE disabled
- THD+N: –95 dB
- Dynamic range (DR):
- ADC channel summing mode, DR performance:
- 111-dB, DRE disabled, 2-channel summing
- ADC input voltage:
- Differential, 2-VRMS full-scale inputs
- Single-ended, 1-VRMS full-scale inputs
- ADC sample rate (fS) = 8 kHz to 768 kHz
- Programmable channel settings:
- Channel gain: 0 dB to 42 dB, 0.5-dB steps
- Digital volume control: –100 dB to 27 dB
- Gain calibration with 0.1-dB resolution
- Phase calibration with 163-ns resolution
- Programmable microphone bias or supply voltage generation
- Low-latency signal processing filter selection
- Programmable HPF and biquad digital filters
- Automatic gain controller (AGC)
- Voice activity detection (VAD)
- I2C control interface
- Integrated high-performance audio PLL
- Automatic clock divider setting configurations
- Audio serial data interface:
- Format: TDM, I2S, or left-justified (LJ)
- Word length: 16 bits, 20 bits, 24 bits, or 32 bits
- Master or slave interface
- Single-supply operation: 3.3 V or 1.8 V
- I/O-supply operation: 3.3 V or 1.8 V
- Power consumption for 1.8-V AVDD supply:
- 9.5 mW/channel at 48-kHz sample rate
The TLV320ADC5120 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz, and allows for sample rates up to 192 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.
The TLV320ADC5120 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.
Request more information
PurePath™ Console 3, TLV320ADC5120 GUI and other design resources are available. Request now
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC5120EVM-PDK — TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR
The ADC5120EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the TLV320ADC5120, which is a two-channel, high-performance, audio analog-to-digital converter (ADC). TLV320ADC5120 is intended for voice-activated systems, professional microphones, audio (...)
SBAC291 — TLV320ADCx120 C Source Headers
Supported products & hardware
Products
Audio ADCs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.