A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC Improved SNR
NEW TAC5142 PREVIEW Hardware-control stereo audio codec with 100-dB dynamic range ADC, 106-dB dynamic range DAC Improved SNR

TLV320AIC3206

ACTIVE

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 4 Sampling rate (max) (kHz) 192 Rating Catalog Features Digital mic support, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 4 Sampling rate (max) (kHz) 192 Rating Catalog Features Digital mic support, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
DSBGA (YZF) 42 12.1875 mm² 3.75 x 3.25 WQFN (RSB) 40 25 mm² 5 x 5
  • Stereo Audio DAC with 100-dB SNR
  • 5.8-mW Stereo 48-ksps DAC-to-Ground-
    Centered Headphone Playback
  • Stereo Audio ADC with 93-dB SNR
  • 5.2-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone
    Inputs
  • Ground-Centered Stereo Headphone Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • 5-mm × 5-mm 40-pin QFN or
    3.5-mm × 3.3-mm 42-ball
    WCSP (DSBGA) Package
  • Stereo Audio DAC with 100-dB SNR
  • 5.8-mW Stereo 48-ksps DAC-to-Ground-
    Centered Headphone Playback
  • Stereo Audio ADC with 93-dB SNR
  • 5.2-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone
    Inputs
  • Ground-Centered Stereo Headphone Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • 5-mm × 5-mm 40-pin QFN or
    3.5-mm × 3.3-mm 42-ball
    WCSP (DSBGA) Package

The TLV320AIC3206 (sometimes referred to as the AIC3206) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fixed predefined and parameterizable signal processing blocks, integrated PLL and flexible digital interfaces.

The TLV320AIC3206 (sometimes referred to as the AIC3206) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fixed predefined and parameterizable signal processing blocks, integrated PLL and flexible digital interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TLV320AIC3206 Ultra Low Power Stereo Audio Codec datasheet (Rev. C) 18 Nov 2014
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Common Noise Issues in Audio Codecs 21 Jul 2017
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note TLV320AIC3206 Application Reference Guide (Rev. B) 06 Nov 2012
EVM User's guide TLV320AIC3206EVM-U Evaluation Module (Rev. B) 25 Oct 2012
Application note TLV320AIC32x6 Sleep and Standby Modes 18 Apr 2012
Application note Coefficient RAM Access Mechanisms.. (Rev. D) 25 Jan 2012
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Application note Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 05 Jul 2006
Application note How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 14 Dec 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST5545ULP — C5545 Booster Pack

The C5545 Booster Pack is a small form factor, low-cost rapid development platform which includes all the hardware and software needed to evaluate the C553x and C5545 DSP families. The C553x and C5545 ultra-low-power (ULP) DSP are the industry’s lowest-cost and lowest power 16-bit DSP. The (...)

User guide: PDF
Not available on TI.com
Evaluation board

TLV320AIC3206EVM-U — TLV320AIC3206EVM-U Evaluation Module

The TLV320AIC3206EVM-U is a complete evaluation/demonstration kit for the TLV320AIC3206 audio codec. The TLV320AIC3206EVM-K software, the AIC3206 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3206. This tool was specifically designed to make learning (...)

User guide: PDF
Not available on TI.com
Driver or library

TLV320AIC32X6-DRIVERS — TLV320AIC32X6 CODEC family Linux driver support

These Linux drivers supports our low power audio CODECs for device family TLV320AIC32x6. These drivers include both .c and .h files. The "Go to Third Party" button will allow you to downlod the appropriate drivers from git.kernal.org.


Linux main line status

Available in Linux main line: Yes
Available (...)

Simulation model

TLV320AIC3206 IBIS Model

SLAM183.ZIP (200 KB) - IBIS Model
Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC26 Low-Power Mono ADC/Stereo DAC With HP/Speaker Amplifier and 12-Bit Measurement ADC TLV320AIC28 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC29 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects TLV320AIC34 Low-power 4-channel CODEC TSC2100 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier TSC2101 4-Wire Touch Screen Controller, St. DAC / Mono ADC with HP/Speaker Amplifier TSC2102 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC TSC2301 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2505-Q1 Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing TAS2521 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3104-Q1 Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3106-Q1 Automotive low-power stereo CODEC with headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3109-Q1 Automotive Low-Power 96kHz Mono Audio Codec TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3253 Ultra Low Power Stereo Audio Codec with miniDSP and Stereo Digital Microphone Input TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3254-Q1 Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC34 Low-power 4-channel CODEC
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3100 Low-power stereo analog-to-digital converter (ADC) for voice-activated systems and portable audio TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Schematic

C5545 BoosterPack Schematic

SPRR233.PDF (1366 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 42 Ultra Librarian
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos