A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV1861 ACTIVE Single nanopower high-voltage comparator with open-drain output 40-V automotive upgrade with reverse battery protection

Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 55 Vs (max) (V) 16 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 3.6 Iq per channel (typ) (mA) 0.00047 Input bias current (±) (max) (nA) 0.1 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Reverse Battery Protection VICR (max) (V) 21 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 55 Vs (max) (V) 16 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 3.6 Iq per channel (typ) (mA) 0.00047 Input bias current (±) (max) (nA) 0.1 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Reverse Battery Protection VICR (max) (V) 21 VICR (min) (V) 0
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low Supply Current: 470 nA Per Channel
  • Input Common-Mode Range Exceeds the Rails: –0.1 V to VCC + 5 V
  • Supply Voltage Range: 2.5 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Open-Drain CMOS Output Stage
  • Specified Temperature Range:
    • Commercial Grade: 0°C to +70°C
    • Industrial Grade: –40°C to +125°C
  • Ultra-Small Packaging:
    • 5-Pin SOT-23 (TLV3401)
    • 8-Pin MSOP (TLV3402)
  • Universal Op Amp EVM (See Universal Operational Amplifier Evaluation Module Selection Guide For More Information)
  • APPLICATIONS
    • Portable Medical Equipment
    • Wireless Security Systems
    • Remote Control Systems
    • Handheld Instruments
    • Ultra-Low Power Systems

All other trademarks are the property of their respective owners

  • Low Supply Current: 470 nA Per Channel
  • Input Common-Mode Range Exceeds the Rails: –0.1 V to VCC + 5 V
  • Supply Voltage Range: 2.5 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Open-Drain CMOS Output Stage
  • Specified Temperature Range:
    • Commercial Grade: 0°C to +70°C
    • Industrial Grade: –40°C to +125°C
  • Ultra-Small Packaging:
    • 5-Pin SOT-23 (TLV3401)
    • 8-Pin MSOP (TLV3402)
  • Universal Op Amp EVM (See Universal Operational Amplifier Evaluation Module Selection Guide For More Information)
  • APPLICATIONS
    • Portable Medical Equipment
    • Wireless Security Systems
    • Remote Control Systems
    • Handheld Instruments
    • Ultra-Low Power Systems

All other trademarks are the property of their respective owners

The TLV340x is TI’s first family of nanopower comparators with only 470 nA per channel supply current, which makes this device ideal for battery-powered and wireless handset applications.

The TLV340x has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = –40°C to +125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery-powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an overcurrent condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

All members are available in PDIP and SOIC with the single versions in the small SOT-23 package, dual versions in the VSSOP package, and quad versions in the TSSOP package.

The TLV340x is TI’s first family of nanopower comparators with only 470 nA per channel supply current, which makes this device ideal for battery-powered and wireless handset applications.

The TLV340x has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = –40°C to +125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery-powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an overcurrent condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

All members are available in PDIP and SOIC with the single versions in the small SOT-23 package, dual versions in the VSSOP package, and quad versions in the TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV340x Family of Nanopower, Open-Drain Output Comparators datasheet (Rev. B) PDF | HTML 03 Jan 2017
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV3401 and TLV3402 PSpice Model (Rev. A)

SBOM412A.ZIP (38 KB) - PSpice Model
Simulation model

TLV3401 and TLV3402 TINA-TI Reference Design (Rev. A)

SBOM414A.TSC (128 KB) - TINA-TI Reference Design
Simulation model

TLV3401 and TLV3402 TINA-TI Spice Model (Rev. A)

SBOM413A.ZIP (5 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIPD144 — Comparator with Hysteresis Reference Design

This TI Verified Design implements a comparator with hysteresis.  Comparators are used to differentiate between two different signal levels.  For example, a comparator may differentiate between an over temperature and normal temperature condition.  Noise or signal variation at the (...)
User guide: PDF
Schematic: PDF
Reference designs

PMP21098 — 170W Auxless AC/DC Power Supply Reference Design with 80 PLUS Gold Compatible Performance

The PMP21098 reference design uses UCC28056 transition mode PFC controller and UCC25630 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.2A peak) from universal AC input. This design achieves 91.8% peak efficiency at 115VAC input and 93.4% peak efficiency (...)
Test report: PDF
Schematic: PDF
Reference designs

TIPD111 — Hardware Pace Detection for ECG Reference Design

This verified design outlines a hardware pace detection solution for ECG using slope detection. The circuit is designed to work smoothly with the ADS1298 through the PACEOUT pins from the ADC directly feeding the input of the pace detection circuit. When a pace signal is detected, the output from (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos