A newer version of this product is available
TLV3501
- High Speed: 4.5 ns
- Rail-to-Rail I/O
- Supply Voltage: 2.7 V to 5.5 V
- Push-Pull CMOS Output Stage
- Shutdown (TLV3501 Only)
- Micro Packages: 6-Pin SOT-23 (Single), 8-Pin SOT-23 (Dual)
- Low Supply Current: 3.2 mA
The TLV350x family of push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes it an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.
Microsize packages provide options for portable and space-restricted applications. The single (TLV3501) is available in 6-pin SOT-23 and 8-pin SO packages. The dual (TLV3502) comes in the 8-pin SOT-23 and 8-pin SO packages.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV350x 4.5-ns, Rail-to-Rail, High-Speed Comparator in Microsize Packages datasheet (Rev. E) | PDF | HTML | 17 Apr 2015 |
Application brief | Time of Flight and LIDAR - Optical Front End Design (Rev. A) | PDF | HTML | 29 Apr 2022 | |
Circuit design | Signal and clock recovery comparator circuit (Rev. A) | PDF | HTML | 22 Jun 2021 | |
Application note | AN-31 Amplifier Circuit Collection (Rev. D) | 21 Oct 2020 | ||
Application note | High Speed Comparators for Triggering in Oscilloscopes | 19 Feb 2018 | ||
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMP-PDK-EVM — Amplifier performance development kit evaluation module
The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)
TLV3501 and TLV3502 TINA-TI MACRO and Reference Design
CIRCUIT060072 — Signal and clock recovery comparator circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-060025 — Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications
TIPD105 — AC-coupled comparator reference design for 2-kHz to 32-MHz input
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOT-23 (DBV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.